ELERA® Loss Prevention

ELERA® Loss Prevention

The ELERA® Loss Prevention solution is an integrated SCO loss prevention solution that uses Toshiba EDGE cameras mounted on SCO hardware. Built on the new ELERA IoT platform, ELERA Loss Prevention demonstrates the power of moving smart devices to the edge and enhancing them with A.I. capabilities that are deployed through Toshiba’s state of the art TCx® EDGEcam+.

  • Fast-acting EDGE computing and interaction between scans
  • No 3-5 second delay on camera
  • Built-in processing running computer vision A.I. 
  • Perform over-the-air (OTA) updates to software and firmware configurations 

ELERA Loss Prevention runs on neural networks that monitor customer behaviors and trigger self-checkout software to intervene on potential loss prevention activities such as not scanning. The addition of A.I. to SCO security allows a more nuanced approach to addressing shrink due to customer behavior over one-dimensional security weight-based scale systems while increasing thruput rates at SCO. 

With ELERA Loss Prevention, retailers get an innovative, robust solution backed by the full line of options, warranty, services, and support that you expect from Toshiba.

Faster Checkout
FASTER CHECKOUT

Creates a faster checkout and a more frictionless experience for customers

Secure Transactions
SECURE TRANSACTIONS

Capable of understanding and modifying customer behavior during the transaction

Clear Visibility
CLEAR VISIBILITY

Provides visibility and insights on trends, patterns, and behaviors that lead to shrink

Increased Productivity
INCREASED PRODUCTIVITY

Reduced shrink through enhanced weight security

Technical requirements for ELERA® Loss Prevention:

View full Technical Specifications

ELERA® Loss Prevention Brochure

Collateral

ELERA® Loss Prevention Brochure

Specifications
 

Technical requirements for ELERA® Loss Prevention:

View full Technical Specifications