Share
Linked In Facebook X (Twitter) Copy
Publication

Retractable USB and/or Power Connector.

Share
Linked In
Facebook
Twitter
Copy
Share
banner image

Authors: 
Hye Makley, Dan Kelaher, Tim Crockett, Kevin Gierl

Abstract:
Disclosed is a cable connector that can provide either power only or data only in addition to the standard power+data. Currently, with powered USB cable connectors, you don't have option to use just USB or Power separately without having different cable.   

 

Background:
The variety of USB ports on point of sale (POS) systems drives a large number of cables for manufacturing, business partners, and retailers to inventory.  Specifically, powered USB (P-USB) ports are available in 5V, 12V, and 24V designs.  What is needed in the industry is a way to reduce the number of cables without reducing connectivity.

 

Description:
We propose a configurable P-USB that can either provide power only, data only, or both.  The connector has a integrated latches that can be slid to allow either of the data or power sections of the P-USB connector to be retracted and removed from the connection.

See figures below.

 

TGCS Reference 00647

Contact Intellectual Property department for more information