TCx® Touch Display

Enhance the user experience for associates and customers with point-of-sale displays designed to complement your total solution. With real-world use cases in mind, we made the TCx® Touch Display tough, versatile, easy to use, and easy to maintain.

Meet the TCx® Touch Display.

Download TCx® Touch Display Brochure

About This Item

General Info

  • Modern and compact design that can be deployed across a variety of environments
  • Robust and highly interactive displays empower retailers to embrace the ever-changing retail landscape with a variety of size options and I/O connectivity.
  • Enhanced customer experience with superior brightness and intuitive multi-touch capabilities
  • Sustainably built with recycled materials and packaged in 100% recycled, post-composite waste
  • Energy Star Certified
Orange Eye Icon

TCx EDGEcam ID

Integrated with Biometric Edge Computing for AI functionality, featuring a built-in camera on 15" and 15.6" displays, with an external mounting option for the 19.5" display

Fit

Seamlessly adapts to any retail environment with a variety of display size options to suit your needs:
 10”, 15”L, 15.6”L, 19.5”L, 19.5”P and 24”P

Connect

Simplifies connectivity with built-in USB-C, DisplayPort, and VGA interfaces for streamlined integration

IO and Mounting Options

Maximize efficiency and save space with quick setup options, offering multiple I/O interfaces:– MSR, Button, and Barcode Scanner

Designed to Fit Retail

Meet Toshiba’s TCx® Touch Display. Built for associates and customers alike, this versatile family of intuitive multi-touch displays combines vivid graphics and responsive performance with a modern, durable design. Choose from six display sizes and flexible mounting and connectivity options to create the right fit for your point-of-sale or in-store media environment.

Mobilized Operations

More display offerings than ever before. The TCx® Touch Display fits seamlessly into any retail environment.

Whether complimenting your POS or in-store media requirements, the TCx® Touch Display enhances the store environment and improves store efficiencies with quick responsive touch along with vivid graphics.  

This multi-touch, customer centric display provides retailers with speed and accuracy at check-out, providing  a better user experience for customers and employees alike.
 

Choose the best fit for your environment

You have the flexibility to choose from a variety of 6 intuitive multi-touch display options.  Choose the advance swivel option or mount however you’d like.

  • 10" (not shown)
  • 15"
  • 15.6"
  • 19.5" L
  • 19.5" P
  • 24" P

Specifications

Download Specifications

TCx® Touch Display Specifications:

View full Technical Specifications

Need help with your Toshiba product?

Need help with your Toshiba product?

Get Support