The downloads below are divided into 2 sections, files that are publicly accessible to anyone and files that are restricted to those with an Enterprise ID (learn more)
Drivers & Information common to all products
There are multiple cross-platform packages available (including Diagnostics, UPOS Drivers, RMA, MUS, NWD and VSP) as well as system unit drivers that apply to multiple machine types (including touch screen & biometric drivers)
View common packages & drivers
The document below shows which operating systems are supported across different processors and TGCS plaforms, to better enable viable operating system upgrade options for different POS terminal models.
TGCS hardware & OS compatibility matrix
If all you have is a 4-digit machine type or 7-digit machine-type/model number and you are not sure which product you have you can refer to the Support by Machine Type page.
Security and vulnerability issues can be reported via the Product Security page
Regulatory compliance documents can be found using the red Documentation & Publication icon at the bottom of the Support home page. These documents available include
- EU 617/2013 power consumption reports for system units
- Taiwan Bureau of Standards, Metrology and Inspection reports for Restriction of Hazardous Substance (RoHS)
- UN38.3 reports for shipping of lithium batteries
- Turkish EPREL reports
Machine type & model information
Machine type & model information for handheld and mobile devices.
Public TGCS packages
Content below is publicly available to anyone at no cost
TCx M11 (2011-100)
There are no downloads at this time
TCx M7 (2007-100)
There are no downloads at this time
Restricted content (BIOS & Publications)
Content below is only available to entitled customers with a TGCS enterprise ID (learn more)
TCx M7 (2007-100)
Downloads
Software package update (v1.0.0.6.33, 26 August 2026)
Publications
TCx M11 (2011-100)
Downloads
Software package update (v1.0.6.6.36, 26 August 2026)
Publications
Security
Information on Toshiba’s UK cybersecurity disclosure process is available on the Product Security and Vulnerability Disclosure page, located within the Support section of our website.
Need help with your handheld or mobile device?
Submit a Service Request- ${title}${badge}