TCx® 700

TCx® 700

The most powerful point of sale system in our portfolio is also our most customizable. Equipped with multiple port and configuration options, performance-enhancing hardware and energy-saving features, the TCx 700 POS system is made to evolve with your business.

Meet the TCx® 700.
  • Maximum port options enable maximum configuration flexibility
  • Powered by 8th and 9th Generation Intel® Core™ S-series processors
  • Virtually tool-free access to key components make repairs and upgrades easier
  • Security features protect system against hackers and viruses
  • Deep sleep mode allows system to optimize energy use
video-panel

Designed for Retail

Toshiba TCx® 700 and TCx® 300 POS systems deliver the performance and flexibility your retail environment demands.

overview-img

The TCx 700 POS system strikes a balance between power and efficiency, but what does that mean for your business?

With the latest Intel 8th and 9th Generation S-series processors, you can create an easy-to-use system for associates and elevate your customer's in-store experience. Faster, more powerful processors mean better graphics and videos, shorter lines, boosted productivity, and the power to move between windows and programs quickly. And with its energy-saving features like deep sleep mode, you can keep energy costs under control too.

So when it’s time to power through your busy season, you can feel confident that the TCx 700 POS system will be able to keep up.

Flexibility
FLEXIBILITY

the most port options of any Toshiba point-of-sale solution, giving retailers maximum control over their front-end solution

Performance
PERFORMANCE

Embedded Intel 8th and 9th Generation S-series processors for better graphics and faster checkout lines.

Serviceability
SERVICEABILITY

Easy-to-access components make fixes simpler, which reduces downtime (and service-related headaches)

Security
SECURITY

Embedded security features guard sensitive customer and business data from hackers and viruses

Key prerequisites:

Hardware Models
4900-767, E67, C67 4900-777, E77, C77 4900-787, E87, C87 4900-797, E97, C97

CPU Support
Intel Celeron G4900 (Models: 4900-767, E67, C67) 
Intel Core i3-9100E (Models: 4900-777, E77, C77) 
Intel Core i5-9500E (Models:4900-787, E87, C87) 
Intel Core i7-9700E (Models: 4900-797, E97, C97)

Memory
4 GB (64GB max on 767, 777, E67 and E77)
8 GB (64GB max on 787, 797, E87 and E97)

Storage
128 GB SSD, 256 GB SSD or 512 GB SSD

Selectable and upgradeable SurePorts

Weight 
TCx 700 Narrow 10.3 kg (22.7 lbs)
TCx 700 Wide 12.36 kg (27.2 lb) w/o UPS
TCx 700 Wide 16.86 kg (37.2lb) w/ UPS
Traditional Wide: 12.3 kg (27.1 lbs); Wide with UPS: 16.7 kg (36.8 lbs)

View full Technical Specifications

TCx® 700 Series Brochure

Collateral

TCx® 700 Series Brochure

Specifications
 

Key prerequisites:

Hardware Models
4900-767, E67, C67 4900-777, E77, C77 4900-787, E87, C87 4900-797, E97, C97

CPU Support
Intel Celeron G4900 (Models: 4900-767, E67, C67) 
Intel Core i3-9100E (Models: 4900-777, E77, C77) 
Intel Core i5-9500E (Models:4900-787, E87, C87) 
Intel Core i7-9700E (Models: 4900-797, E97, C97)

Memory
4 GB (64GB max on 767, 777, E67 and E77)
8 GB (64GB max on 787, 797, E87 and E97)

Storage
128 GB SSD, 256 GB SSD or 512 GB SSD

Selectable and upgradeable SurePorts

Weight 
TCx 700 Narrow 10.3 kg (22.7 lbs)
TCx 700 Wide 12.36 kg (27.2 lb) w/o UPS
TCx 700 Wide 16.86 kg (37.2lb) w/ UPS
Traditional Wide: 12.3 kg (27.1 lbs); Wide with UPS: 16.7 kg (36.8 lbs)

View full Technical Specifications