About This Item
General Info
- Industry-leading number of IO ports for maximum connectivity
- Multiple FHD screen sizes that offer richer colors & deeper contrast
- Powered by the latest technology featuring 11th Gen Intel processorsy
- WiFi and Bluetooth enable wireless connectivity with faster speeds and ultra-low latencies
- TCx® OS for Android, TCx® Sky,Windows® and Linux® compatible
Reliability
Extensively tested to stand up to fluid, extreme temperatures, chemicals, lint & dust, shock & vibrations and more to ensure the longevity of your investment.
Fit
Multiple workstation options that include kiosk, flat, VESA solution, and more while delivering efficient cable management for all configurations.
Extensibility
Features the latest technology to deliver flexibility in Intel processors, HD screen sizes, and wireless capabilities for enhanced functionality and mobility.
Manageability
Identify and resolve issues before they become more serious and complex problems with remote management and monitoring.
Retailers need technology solutions that deliver reliability today, with power and versatility to scale and evolve over time. Designed with an eye toward the future, the TCx 810 sets the industry-leading standard for retail hardening. A rugged point-of-sale solution that has been rigorously tested to ensure the best performance and durability for any retail environment, the TCx 810 features an IP53 rating* that is tough enough to endure at least seven years of spills, drops, and continuous chemical cleaning, and be compatible with current and future technologies to minimize costs and deliver the optimal experiences that your customers expect.
* IP53 rating is without attached peripherals. IP52 rating with I/O attached.
Specifications
Technical Specifications:
View full Technical SpecificationsTCx® 810
TCx® 810E
Processors
11™ Gen Intel Processor
✔
—
8™ Gen Intel Processor
—
✔
Memory
Up to 32 GB memory
✔
—
Up to 16 GB memory
—
✔
Storage
Up to 1 TB Storage
✔
—
Up to 512 GB Storage
—
✔
Retail-Hardened / Optimized Testing
IP53 Rating
✔
✔
Features
Multiple Screen Sizes
✔
—
Fan
✔
—
Fanless
—
✔
Support
1-year onsite warranty
✔
✔
Toshiba Support & Drivers
✔
✔