About This Item
General Info
- 13th Gen. Intel Celeron, i3, i5, and i7 Core processor
- First DDR5 memory module
- Integrated Wi-Fi 6E antenna and BT 5.X support (optional)
- Compatible with TCx® Sky, Win 10 IoT 2021 LTSC and Linux
- Rich set of integrated IO port for nearly any configurations
- Energy Star® certified
Open Platform
Choice of Configurations
Choice of SurePort Cards
Flexible Peripheral Options
Next-Generation of POS Experiences
The Toshiba TCx® 900 POS System offers the “best in class” modular solution that drives smarter transactions for retailers. Designed for retail, the powerful yet sleek design boasts one of the smallest footprints on the market today, giving retailers a modular, compact, and efficient solution.

Engineered with retail in mind, the small yet robust engineering of the TCx 900 is equipped with next-gen technology that provides retailers with the flexibility, durability, adaptability, and serviceability required for more uptime.
Retailers need a POS system that is flexible, can be depended upon to work at peak seasons and minimize capital and expense requirements. The TCx 900 has multiple configuration options, installation flexibility, broad application and peripheral support, and easy maintenance with parts available for seven years after production. It enables you to maximize technology tools to reach customers across channels