27.20.100.9171Content below is publicly available to anyone at no cost
TCx 810E (4828-x2x)
Linux requires a 4.19 kernel; additional drivers not shipped as part of the kernel distribution are listed below.
Audio
4828-x2x_Audio_Win10.zip (6.0.9116.1, 22 November 2021)
Bluetooth
4828-x2x_BT_Win10.zip (22.14.0, 9 September 2022)
Chipset
4828-x2x_Chipset_Win10.zip (10.1.18460.8229, 22 November 2021)
LAN
4828-x2x_LAN_Win10.zip (25.6.0.4, 22 November 2021)
Management Engine
4828-x2x_ME_Win10.zip (2306.4.10.0, 28 September 2023)
Rapid Storage Technology
4828-x2x_RST_Win10.zip (17.9.1.1009, 22 November 2021) for internet connected machines
4828-x2x_RST(offline)_Win10.zip (17.9.1008.0, 23 November 2021) for internet inaccessible machines
Serial (System Unit)
4828-x2x_Serial_Win10.zip (30.100.2020.7, 22 November 2021)
Touchscreen
Use the touch drivers from the Common packages & drivers page
USB-RS232 Dongle
Driver source available at https://github.com/WCHSoftGroup/ch343ser_linux
Video (Main Display)
4828-x2x_Video_Win10.zip (27.20.100.9168, 22 November 2021) for internet connected machines
4828-x2x_Video(offline)_Win10.zip (1.100.3325.0, 22 November 2021) for internet inaccessible machines
Video (10.1" Display)
4828-x2x_SecondaryVideo_Win10.zip (10.1.2762.0, 22 November 2021)
displaylink-driver-5.4.0-55.153.run (via https://www.displaylink.com/) (22 November 2021)
Wi-Fi
4828-x2x_Wifi_Win10.zip (22.14.0, 9 September 2022)
4828-x2x_Wifi_Lnx.zip (34.618819.0, 23 November 2021)
TCx 810 (6201-xxC/xx3/xx5/xx7)
Linux requires a 5.8 kernel; additional drivers not shipped as part of the kernel distribution are listed below.
Accelerometer
6201-xxx_Accelerometer_Win10.zip (3.10.100.4466, 17 November 2021)
Audio
6201-xxx_Audio_Win10.zip (6.0.9116.1, 17 November 2021)
Biometric
Please refer to the I/O Devices Support page
Bluetooth
6201-xxx_BT_Win10.zip (22.140.0, 29 August 2022)
Chipset
6201-xxx_Chipset_Win10.zip (10.1.18716.8265, 17 November 2021)
Network
6201-xxx_LAN_Win10.zip (26.2.0.1, 17 November 2021)
Management Engine
6201-xxx_ME_Win10.zip (2233.3.26.0, 28 September 2023)
Rapid Storage Technology
6201-xxx_RST_Win10.zip (18.2.0.1006, 17 November 2021) for internet connected machines
6201-xxx_RST(offline)_Win10.zip (18.1.1020.0, 17 November 2021) for internet inaccessible machines
Serial (Base / Stand)
6201-xxx_BaseSerial_Win10.zip (6.7.6.2130, 17 November 2021)
6201-xxx_BaseSerial_Lnx.zip (3.x, 17 November 2021)
Serial (System Unit)
6201-xxx_HeadSerial_Win10.zip (30.100.2104.1, 17 November 2021)
USB-RS232 Dongle
Driver source available at https://github.com/WCHSoftGroup/ch343ser_linux
Touchscreen
Use the touch drivers from the Common packages & drivers page
Video (Main Display)
6201-xxx_Video_Win10.zip (30.0.101.1994, 6 October 2022) for internet connected machines
6201-xxx_Video(offline)_Win10.zip (1.100.3325.0, 17 November 2021) for internet inaccessible machines
Video (10.1" Display)
6201-xxx_SecondaryVideo_Win10.zip (10.1.2762.0, 17 November 2021)
displaylink-driver-5.4.0-55.153.run (via https://www.displaylink.com/) (17 November 2021)
Wi-Fi
6201-xxx_Wifi_Win10.zip (22.140.0, 29 August 2022)
6201-xxx_Wifi_Lnx.zip (34.618819.0, 17 November 2021)
TCx 800 (6200-xxC/xx3/xx5/xx7)
Linux requires a 4.4 kernel; additional drivers not shipped as part of the kernel distribution are listed below.
Accelerometer
6200-1xx_ACCELEROMETER_W10.zip (v4.22.0092, 14 November 2018)
6200-1xx_ACCELEROMETER_LTSC2019.zip (v3.0.1.0, 21 June 2019)
Audio
6200-1xx_AUDIO_W10.zip (v6.0.9132.1, 3 June 2021)
Biometric
Please refer to the I/O Devices Support page
Chipset
6200-1xx_CHIPSET_W10.zip (v10.1.1.45, 14 November 2018)
6200-1xx_CHIPSET_LTSC2019.zip (v10.1.17809.8096, 21 June 2019)
DisplayLink
6200-1xx_DisplayLink_W10.zip (v8.1.848.0, 30 July 2020)
displaylink-driver-5.3.1.34.run (via https://www.displaylink.com/) (30 July 2020)
Management Engine
- Windows 10 (all versions)
6200-1xx_ME_WIN10.zip (v11.8.70.3626, 11 August 2020)
Network
6200-1xx_LAN_W10.zip (v12.17.8.7, 14 November 2018)
6200-1xx_LAN_LTSC2019.zip (v12.18.8.9, 21 June 2019)
Rapid Storage Technology
- Windows 10 (all versions)
6200-1xx_RST_W10.zip (v17.8.0.1065, 11 August 2020)
Serial
6200-1xx_SERIAL_WIN10.zip (v30.100.1725.1, 19 November 2018)
6200-1xx_SERIAL_LTSC2019.zip (v30.100.1841.2, 3 July 2019)
Touchscreen
Use the touch drivers from the Common packages & drivers page
USB RS232 Dongle
- Windows 10 (all versions)
6200_USB_RS232_DONGLE.zip (v2.12.26, 14 November 2018)
Video
- Windows 10 (all versions)
6200-1xx_VIDEO_W10.zip (v31.0.101.2112, 17 January 2023)