- Save cost, build, and scale your vision through self-enablement with easy integration into retailers' landscape.
- Deliver fixes and incremental value faster with modular technology and a common tech stack across the entire store experience.
- Enjoy infrastructure independence in hardware and customizations.
- Collect and consolidate both meaningful and actionable data to feed real-time insight with AI powered analytics.
- Connect data sources for unified experience of in-store shopping with convenience of digital touchpoints.
Product Snapshot
With over 500 open APIs and 50 deployed microservices, retailers now have the freedom to self-enable and innovate on top of their pre-existing infrastructure with our modular technology. Transforming existing commerce platform takes time, and when retailers adopt microservices incrementally, they can revitalize their system architecture one piece at a time. With this evolutionary approach, you can provide commerce solutions faster, with more flexibility than ever before.
Take your customers' shopping experiences to the next level by using ELERA’s combination of microservices, IoT touchpoints, and data analytics. Retailers can obtain both meaningful and actionable data to feed real-time insight that help improve customer experience throughout their shopping journey and deliver more efficient shopping experiences, eliminating unnecessary friction.
- Specifications
- Collateral
ELERA Commerce Platform Hardware and Software Requirements when installing/running in the retail store:
Minimum Hardware requirements for the In-Store Server::
- Processor: Intel Core i3-2120
- Memory: 8GB RAM
- Hard Disk: 64G SSD
Minimum Hardware requirements for an In-Store VM:
- Processor: 2 virtual processor cores
- Memory: 8GB RAM
- Disk Space: 64GB
OS Requirements for In-Store Servers::
- Toshiba TCx Sky V1R2 SP2+
- Windows 10
- Linux 64-bit Kernel Level 3.10+
- Operating System must include Docker Support, OpenJDK8+ and a Browser supporting ES6 (ECMAScript6)
ELERA Commerce Platform Software requirements for running the Platform at the enterprise or in the cloud
Minimum Software Requirements for running the Platform on Prem or in the cloud::
- If cloud is selected, any cloud platform can be used (GCP or Azure for example)
- All solutions (On Prem or Cloud) require the following:
- Rabbit MQ v3.8.3 or higher (or equivalent message bus)
- Mongo DB 4.2 (or equivalent DB)
- NGINX (or equivalent Ingress/proxy and Load Balancer SW)
- Kubernetes Cluster (v1.14 or higher) or equivalent
ELERA Brochure
Collateral
ELERA Brochure
Specifications
ELERA Commerce Platform Hardware and Software Requirements when installing/running in the retail store:
Minimum Hardware requirements for the In-Store Server::
- Processor: Intel Core i3-2120
- Memory: 8GB RAM
- Hard Disk: 64G SSD
Minimum Hardware requirements for an In-Store VM:
- Processor: 2 virtual processor cores
- Memory: 8GB RAM
- Disk Space: 64GB
OS Requirements for In-Store Servers::
- Toshiba TCx Sky V1R2 SP2+
- Windows 10
- Linux 64-bit Kernel Level 3.10+
- Operating System must include Docker Support, OpenJDK8+ and a Browser supporting ES6 (ECMAScript6)
ELERA Commerce Platform Software requirements for running the Platform at the enterprise or in the cloud
Minimum Software Requirements for running the Platform on Prem or in the cloud::
- If cloud is selected, any cloud platform can be used (GCP or Azure for example)
- All solutions (On Prem or Cloud) require the following:
- Rabbit MQ v3.8.3 or higher (or equivalent message bus)
- Mongo DB 4.2 (or equivalent DB)
- NGINX (or equivalent Ingress/proxy and Load Balancer SW)
- Kubernetes Cluster (v1.14 or higher) or equivalent
- ${title}${badge}