TCx™ Single Station Printer

TCx™ Single Station Printer

Ready to go when you are. The TCx Single Station POS receipt printer is designed to work at top speed and endure demanding retail environments, so you can get the most out of your store’s working hours.

Meet the TCx™ Single Station Printer.
  • Fastest receipt printing speed in the industry at 406mm/second*
  • Superior print resolution of 203 DPI for 14% better image clarity
  • USB, ethernet, Wi-Fi and RS232 optional ports for ultimate flexibility
  • Steel frame construction, reinforced paper access, push-button cover
  • Tools like remote monitoring address issues before they occur
  • Environmentally friendly printer with low power use, paper-saving option and more

        *Based on 2019 data and internal testing

video-panel

Designed for You

A high-performing printing solution that is easy to configure, install and manage.

Cost Savings
COST SAVINGS

Paper reduction mode helps reduce paper use by over 30%

Reliability
RELIABILITY

Designed to reduce the likelihood of paper jams with a paper sensor design that is immune to debris

Usability
USABILITY

Spring-assisted, one-button push mechanism makes loading paper simple

Serviceability
SERVICEABILITY

Easy-to-replace thermal print head, main card and interface adapters make self-maintenance smoother and simpler

TCx™ Single Station Printer Technical Specifications:

Model Name: 6145 - 1TN
 

Performance
Receipt Print Speed 406 mm/sec (125 lps at 8 lpi)

 

Hardware
Interfaces
  • USB 2.0 (480Mbps High-Speed) – Built in
  • 24V Powered USB 2.0 (480Mbps High-Speed) – Built in
  • Ethernet (10/100BASE-T) (option)
  • Wireless LAN (IEEE 802.11a/b/g/n) (option)
  • RS-232 (9.6K - 115.2K baud rate) (option)
Power Consumption
  • Off (Standby) - 0.1W
  • Idle (Sleep) - 0.5W
  • Active - Varies based on data
Energy Star Certified Yes
Receipt Thermal Print Head Life 200 km
Auto Cutter Life 3 million cuts
Dimensions (WxDxH)  5.67” x 7.67” x 6.02”
Weight 3.84 lbs (1.74 kg)
Case color Raven Black
Warranty 1 Year Advanced Exchange
Standard after Year 1

 

Graphics
Print Resolution (dpi) 203 dpi
Grey Scale Printing 16 levels

  

OS, Drivers and Utilities
Supported OS POSReady 2009 (32 bit)
Windows 7 (32/64 bit)
POSReady 7 (32/64 bit)
Windows 8.1 (64 bit)
Windows 10 (64 bit)
4690 OS V6R5
TCx™ Sky
SLE11-SP3

Thermal Paper Testing & Recommended Suppliers

Please visit the Toshiba support website,www.toshibacommerce.com/support, to obtain the latest compatibility data for operating systems, interfaces and Toshiba hardware.

Toshiba now offers branded paper supplies. For more information please contact your Toshiba sales representative.

View full Technical Specifications

TCx™ Single Station Printer Brochure

Collateral

TCx™ Single Station Printer Brochure

Specifications
 

TCx™ Single Station Printer Technical Specifications:

Model Name: 6145 - 1TN
 

Performance
Receipt Print Speed 406 mm/sec (125 lps at 8 lpi)

 

Hardware
Interfaces
  • USB 2.0 (480Mbps High-Speed) – Built in
  • 24V Powered USB 2.0 (480Mbps High-Speed) – Built in
  • Ethernet (10/100BASE-T) (option)
  • Wireless LAN (IEEE 802.11a/b/g/n) (option)
  • RS-232 (9.6K - 115.2K baud rate) (option)
Power Consumption
  • Off (Standby) - 0.1W
  • Idle (Sleep) - 0.5W
  • Active - Varies based on data
Energy Star Certified Yes
Receipt Thermal Print Head Life 200 km
Auto Cutter Life 3 million cuts
Dimensions (WxDxH)  5.67” x 7.67” x 6.02”
Weight 3.84 lbs (1.74 kg)
Case color Raven Black
Warranty 1 Year Advanced Exchange
Standard after Year 1

 

Graphics
Print Resolution (dpi) 203 dpi
Grey Scale Printing 16 levels

  

OS, Drivers and Utilities
Supported OS POSReady 2009 (32 bit)
Windows 7 (32/64 bit)
POSReady 7 (32/64 bit)
Windows 8.1 (64 bit)
Windows 10 (64 bit)
4690 OS V6R5
TCx™ Sky
SLE11-SP3

Thermal Paper Testing & Recommended Suppliers
Please visit the Toshiba support website, www.toshibacommerce.com/support, to obtain the latest compatibility data for operating systems, interfaces and Toshiba hardware.

Toshiba now offers branded paper supplies. For more information please contact your Toshiba sales representative.

View full Technical Specifications