ELERA Promotions

ELERA Promotions

Bring your promotion ideas to life – without overly specialized technical support. ELERA Promotions is a robust, high-performance microservice within the ELERA Commerce Platform that enables you to easily create, deliver, validate, award, print, and log promotions.

  • Loyalty-based eligibility and targeting with loyalty max redemption
  • Manage reward points, including earning, accumulation, and maintenance
  • Customize messages/promotions on receipts like barcodes, surveys, and contests
  • Centralize administration from the enterprise with custom deployment at the store level
  • Enable discounting through mix and match promotions, multi-discount, tiered basket, and more
  • Simulate promotions before pushing to production and easily schedule deployments and updates

Retailers should be able to fully and easily understand their customers to deliver robust, intuitive shopping experiences – no matter how quickly retail evolves. A self-enabled solution with modern architecture and a rich set of APIs, ELERA Promotions can empower business professionals, especially marketers, to create and manage promotions based on their customers’ interests. This microservice gives you a user-friendly interface to build more targeted promotions easily without the need for highly technical knowledge. And it works independently from the point of sale for faster updates and upgrades, so you don’t have to take your entire system offline to create a more optimized performance across customer engagement touchpoints.

Optimized Performance
OPTIMIZED PERFORMANCE

Cached promotion decision trees for optimum performance and results.

Personalized
PERSONALIZED

Consistent, customizable promotions experience, including customer messaging on receipts.

Flexible
FLEXIBLE

Variety of deployment models to fit your business: cloud, controller, or terminal.

Centralized Administration
CENTRALIZED ADMINISTRATION

Manage promotion type, loyalty execution, messaging and more at both the enterprise and store level.

ELERA Promotions Technical Specifications:


Minimum Hardware requirements:


  In Store (Server) In Store (VM) Enterprise/Cloud*
Processor  Intel Core i3-2120 2 virtual Processors  N/A
RAM Memory 8 GB 8 GB N/A
Hard Disk (SSD suggested) 64 GB 64 GB N/A



Software Requirements:


  In Store (Server) In Store (VM) Enterprise/Cloud*
OS - Must include Docker support,
OpenJDK8+, a Web Browser
supporting ES6 (ECMAcript6)
Toshiba TCx Sky V1R2 SP+2 N/A Rabbit MQ v3.8.3**
Windows 10  N/A Mongo DB 4.2 **
Linux 64-bit Kernel Lvl 3.10+ N/A NGINX **
Kubernetes Cluster 1.14+



Limitations:


  • None



Notes:


* Any cloud platform can be used i.e. GCP or Azure
** Or an equivalent message bus, DB or Ingress/proxy and Load Balancer SW
This information is based on the whole Elera Services solution since the isolated service is not yet analyzed in terms of SW and HW requirements. However, the service does not work by itself, it has dependencies on other services and components described here (Rabbit MQ, Mongo DB, NGINX, etc) which at the end will push the SW and HW requirements somehow close to those described here. 


 

ELERA Promotions Brochures

Collateral

ELERA Promotions Brochures

Specifications
 

ELERA Promotions Technical Specifications:


Minimum Hardware requirements:


  In Store (Server) In Store (VM) Enterprise/Cloud*
Processor  Intel Core i3-2120 2 virtual Processors  N/A
RAM Memory 8 GB 8 GB N/A
Hard Disk (SSD suggested) 64 GB 64 GB N/A



Software Requirements:


  In Store (Server) In Store (VM) Enterprise/Cloud*
OS - Must include Docker support,
OpenJDK8+, a Web Browser
supporting ES6 (ECMAcript6)
Toshiba TCx Sky V1R2 SP+2 N/A Rabbit MQ v3.8.3**
Windows 10  N/A Mongo DB 4.2 **
Linux 64-bit Kernel Lvl 3.10+ N/A NGINX **
Kubernetes Cluster 1.14+



Limitations:


  • None



Notes:


* Any cloud platform can be used i.e. GCP or Azure
** Or an equivalent message bus, DB or Ingress/proxy and Load Balancer SW
This information is based on the whole Elera Services solution since the isolated service is not yet analyzed in terms of SW and HW requirements. However, the service does not work by itself, it has dependencies on other services and components described here (Rabbit MQ, Mongo DB, NGINX, etc) which at the end will push the SW and HW requirements somehow close to those described here.