TCx® M1

The TCx® M1 Mobile POS is a handheld device that allows associates to address long wait times by taking payments on the spot. Making checkout lines, curbside pickup, and remote areas of the store even more convenient

Meet the TCx® M1.

Download TCx® M1 Brochure

Mobile Payments

General Info

  • Certified end-to-end mobile payments device (EMV, MSR, Contactless)
  • Integrated barcode scanning
  • Print to mobile & network printers
  • PCI compliant 
  • Android OS
     
purple gauge

Fast & Efficient

Faster checkout and reduction in store congestion while offering a quick, flexible payment option.

Secured & Personal

Associates can scan & process payments (tap, swipe, insert) all on one device from any location within the store.
yellow trophy star

Better Experience

Improved shopper experience by reducing checkout wait times while offering a quick payment option.

Complete Solution

Truly integrated mobile solution encompassing Toshiba branded Hardware, ELERA Software, and Toshiba Services.

Complete mPOS Solution

The TCx®  M1 Mobile POS from Toshiba offers an end-to-end solution that reduces friction and improves engagement between the shopper and retailer all from the store associate’s hand – delivering a smooth customer experience from scanning, to loyalty cards, to payments.

Faster Checkout

Today, retailers are looking at how best to eliminate in-store friction, reduce checkout time and the length of checkout lines, and improve customer service. The new Toshiba TCx M1 Associate Mobile Point-of-Sale Handheld addresses these issues and can enable faster checkout, reduce store congestion, and extend the point of sales beyond the front-end area of the store all in the store associate’s hand.

Specifications

Download Specifications