Key prerequisites:
Description Machine Model
Toshiba T10 4818 T10
Primary Configuration (others available):
- 15” Bezel less PCT Touch
- Intel J1900
- 4GB Memory
- 128GB SSD
- 1 x 24V P-USB
- 2 x 12 P-USB
- 4 x USB 5V
- 4 x RS232 (2-DB-9, 2 RJ50)
- 1 x Display Port / VGA
- 1 x Drawer Port Minimum – RJ11
- Stereo Speaker / PC Beeper
- 1 x Line Out,1 x Mic,1 x Speaker if no internal Speaker
- Color / Key Coded Ports
- Power, SSD, Network LED's
- Power On Button
Operating Systems Supported
- Microsoft Windows 10 2016 LTSB (32-bit and 64-bit)
- Windows 10 IoT Enterprise 2016 LTSB Entry (64-bit) Preload
- Microsoft Windows Embedded 7 / Win7
- Microsoft Windows Embedded POSReady 7
- Microsoft Windows Embedded PosReady 7 Preload
- Microsoft Windows Embedded 8.1 Industry
- Linux kernel 4.0+ Ubuntu Linux & associated distributions
Toshiba T10 Warranty
T10 supports 3 Year Warranty. To receive warranty service on this product through Toshiba’s Exclusive PWP, contact the Service Center at http://service.ebn.com.tw/tgcs.
You shall provide information in relation to the defective product(s). The information required would include model, serial number, invoice number, shipping date, and possibly photographs of the defective part(s).
The Service Center will, at its discretion, repair or replace the motherboard, barebones, small board, power supply or other such part. The cables and mechanical parts, including chassis, rail, heat sink, I/O shield, etc. of the product are excluded from the coverage of this warranty.
The product will be shipped to the Service Center for replacement or repair. You shall pay for the one-way shipping charges from your location to the Service Center.
If no defect is found on the returned product, if it has defaulted due to (a) physical damage by the user, (b) use of components not included in the original product, (c) misuse by the user, (d) unsuitable power sources or environmental conditions, (e) normal wear and tear, or (f) damaged during shipping en route to the Service Center, you are fully responsible for all fees incurred for returning the product to your location.
The Service Center will not be responsible for any losses or damage to the product incurred while the product is in transit or is being shipped for repair. Insurance is recommended.
The Service Center will return the repaired product around 14 working days after the products have been received at the Service Center.
In the European Union, warranty will be provided through a Toshiba Service Center.
Please refer to the Statements of Limited Warranty document found at Toshiba Global Commerce Solutions website for complete Warranty service information.
View full Technical Specifications