TCx® 300

TCx® 300

The TCx 300 POS system was made for retailers that need to optimize their counter space but refuse to compromise on performance and efficiency. Designed for retail, this point-of-sale system is made to handle the challenge – all in a compact footprint.

Meet the TCx® 300.
  • Small, compact size for space-saving flexibility
  • Powered by 8th & 9th Generation Intel® Core™ S-series processors for enhanced performance
  • Virtually tool-free access to key components make repairs and peripheral upgrades easier
  • Energy-conscious features can save your business up to 37 percent* in energy costs
  • Low-maintenance design prolongs device life

        *Based on internal testing

video-panel

Designed for Retail

Toshiba TCx® 700 and TCx® 300 POS systems deliver the performance and flexibility your retail environment demands.

overview-img

Thanks to its small footprint and flexible configurations, retailers don't have to design their store layouts around the TCx 300. This compact point of sale system can live in a variety of places on the checkout counter, allowing space for valuable up-sell items at the cash wrap, promotional signage and more.

But don’t let its small footprint fool you.
 
This retail-hardened point of sale system takes performance to a new level. With low-maintenance features, a service lifecycle up to seven years and highly scalable technology that integrates with legacy systems, the TCx 300 POS System is designed to fit retailer’s diverse needs.

SPACE-SAVING
SPACE-SAVING

Measuring at less than 11 inches wide, it is sized right for any checkout environment

Performance
PERFORMANCE

Embedded Intel 8th and 9th Generation S-series processors for better graphics and faster checkout lines

Serviceability
SERVICEABILITY

Virtually tool-free access to key components make repairs and peripheral upgrades easier

ENERGY-SAVING
ENERGY-SAVING

Deep sleep mode and low maintenance configuration help conserve energy

Key prerequisites:

Hardware Models
361, E61, 371, E71, 381, E81, 391, E91

Memory
4 GB (64GB max on 361, 371, E61 and E71)
8 GB (64GB max on 381, 391, E81 and E91)

Storage
1 TB available
128 GB SSD, 256 GB SSD or 512 GB SSD optional (Dual slots available)

View full Technical Specifications

TCx® 300 Series Brochure

Collateral

TCx® 300 Series Brochure

Specifications
 

Key prerequisites:

Hardware Models
361, E61, 371, E71, 381, E81, 391, E91
 

Memory
4 GB (64GB max on 361, 371, E61 and E71)
8 GB (64GB max on 381, 391, E81 and E91)

Storage
1 TB available
128GB SSD/256GB SSD optional (Dual slots available)

View full Technical Specifications