About This Item
General Info
- Maximum port options enable maximum configuration flexibility
- Powered by 8th and 9th Generation Intel® Core™ S-series processors
- Virtually tool-free access to key components make repairs and upgrades easier
- Security features protect system against hackers and viruses
- Deep sleep mode allows system to optimize energy use
FLEXIBILITY
PERFORMANCE
SERVICEABILITY
SECURITY
The TCx 700 POS system strikes a balance between power and efficiency, but what does that mean for your business?
With the latest Intel 8th and 9th Generation S-series processors, you can create an easy-to-use system for associates and elevate your customer's in-store experience. Faster, more powerful processors mean better graphics and videos, shorter lines, boosted productivity, and the power to move between windows and programs quickly. And with its energy-saving features like deep sleep mode, you can keep energy costs under control too.
So when it’s time to power through your busy season, you can feel confident that the TCx 700 POS system will be able to keep up.
Specifications
Key prerequisites:
Hardware Models
4900-767, E67, C67 4900-777, E77, C77 4900-787, E87, C87 4900-797, E97, C97
CPU Support
Intel Celeron G4900 (Models: 4900-767, E67, C67)
Intel Core i3-9100E (Models: 4900-777, E77, C77)
Intel Core i5-9500E (Models:4900-787, E87, C87)
Intel Core i7-9700E (Models: 4900-797, E97, C97)
Memory
4 GB (64GB max on 767, 777, E67 and E77)
8 GB (64GB max on 787, 797, E87 and E97)
Storage
128 GB SSD, 256 GB SSD or 512 GB SSD
Selectable and upgradeable SurePorts
Weight
TCx 700 Narrow 10.3 kg (22.7 lbs)
TCx 700 Wide 12.36 kg (27.2 lb) w/o UPS
TCx 700 Wide 16.86 kg (37.2lb) w/ UPS
Traditional Wide: 12.3 kg (27.1 lbs); Wide with UPS: 16.7 kg (36.8 lbs)
- ${title}${badge}