TCx® 810

Create exceptional experiences today and equip your business for the future. This POS solution delivers maximum performance, extensibility, and adaptability for every kind of retailer.

Meet the TCx® 810.

Download TCx® 810 Brochure

About This Item

General Info

  • Industry-leading number of IO ports for maximum connectivity
  • Multiple FHD screen sizes that offer richer colors & deeper contrast
  • Powered by the latest technology featuring 11th Gen Intel processorsy
  • WiFi and Bluetooth enable wireless connectivity with faster speeds and ultra-low latencies
  • TCx® OS for Android, TCx® Sky,Windows® and Linux® compatible

Reliability

Extensively tested to stand up to fluid, extreme temperatures, chemicals, lint & dust, shock & vibrations and more to ensure the longevity of your investment.

Fit

Multiple workstation options that include kiosk, flat, VESA solution, and more while delivering efficient cable management for all configurations.

Extensibility

Features the latest technology to deliver flexibility in Intel processors, HD screen sizes, and wireless capabilities for enhanced functionality and mobility.

Manageability

Identify and resolve issues before they become more serious and complex problems with remote management and monitoring.

Designed for You

The TCx 810 POS System is our most powerful and robust all-in-one point-of-sale system delivering the performance, durability, adaptability, and serviceability you’ll need to thrive today – and in the future.

Retailers need technology solutions that deliver reliability today, with power and versatility to scale and evolve over time. Designed with an eye toward the future, the TCx 810 sets the industry-leading standard for retail hardening. A rugged point-of-sale solution that has been rigorously tested to ensure the best performance and durability for any retail environment, the TCx 810 features an IP53 rating* that is tough enough to endure at least seven years of spills, drops, and continuous chemical cleaning, and be compatible with current and future technologies to minimize costs and deliver the optimal experiences that your customers expect.

* IP53 rating is without attached peripherals. IP52 rating with I/O attached.  

Specifications

Download Specifications

Technical Specifications:

View full Technical Specifications
 
 
 
 
TCx® 810
TCx® 810E

Processors

11 Gen Intel Processor
8 Gen Intel Processor

Memory

Up to 32 GB memory
Up to 16 GB memory

Storage

Up to 1 TB Storage
Up to 512 GB Storage

Retail-Hardened / Optimized Testing

IP53 Rating

Features

Multiple Screen Sizes
Fan
Fanless

Support

1-year onsite warranty
Toshiba Support & Drivers

Need help with your Toshiba product?

Need help with your Toshiba product?

Get Support