About This Item
General Info
- Fastest receipt printing speed in the industry at 406mm/second*
- 99.95% MICR accuracy and fast check printing
- USB, ethernet and Wi-Fi optional ports for ultimate flexibility
- Tools like remote monitoring address issues before they occur
- Steel frame construction for retail-hardened reliability
- Low power consumption and ENERGY STAR certified to conserve energy
- Available with industry-standard POS operating systems, including TCx™ Sky
![](/wps/wcm/connect/marketing/b2104d50-f8f7-43f6-a2a0-f9e5d13f4220/money-hand-red.png?MOD=AJPERES&CACHEID=ROOTWORKSPACE.Z18_GAAC1A02N8ABE0AVD86G7Q0421-b2104d50-f8f7-43f6-a2a0-f9e5d13f4220-noZ-pBU)
COST SAVINGS
Paper reduction mode helps reduce paper use by over 30%
![](/wps/wcm/connect/marketing/b4393393-a170-40a7-bd5a-f844a063c1a3/meter-red.png?MOD=AJPERES&CACHEID=ROOTWORKSPACE.Z18_GAAC1A02N8ABE0AVD86G7Q0421-b4393393-a170-40a7-bd5a-f844a063c1a3-noZZ6TF)
RELIABILITY
Designed to reduce the likelihood of paper jams with a paper sensor design that is immune to debris.
![](/wps/wcm/connect/marketing/94e68590-127d-4dc0-8dac-bdf793618981/bar-graph-red.png?MOD=AJPERES&CACHEID=ROOTWORKSPACE.Z18_GAAC1A02N8ABE0AVD86G7Q0421-94e68590-127d-4dc0-8dac-bdf793618981-no-29OF)
REDUCE DOWNTIME
Drop-in receipt loading and paper access cover keep checkouts running smoothly
![](/wps/wcm/connect/marketing/4d483d27-8203-47c8-99a0-9bda0f6b556d/tools-red.png?MOD=AJPERES&CACHEID=ROOTWORKSPACE.Z18_GAAC1A02N8ABE0AVD86G7Q0421-4d483d27-8203-47c8-99a0-9bda0f6b556d-noZ-zuG)
SERVICEABILITY
Easy-to-replace thermal print head, main card and interface adapters make self-maintenance smoother and simpler
Specifications
TCx™ Dual Station Printer Technical Specifications:
Model Name: 6145 - 2TC
Performance | |
---|---|
Receipt Print Speed | 406 mm/sec (125 lps at 8 lpi) |
Document Print Speed | 5.8 LPS (40 Column @ 18.9 CPI) |
Document Copy Capacity | 1 original + 3 copies |
MICR & Accuracy | MICR = E13B and CMC7, Accuracy = 99.95% |
Hardware | |
---|---|
Interfaces |
|
Virtual Com Port | Yes |
Cash Drawer Connection | RJ 12 connector up to 2 cash drawers |
Power Supply | External |
Power Supply Voltage | 24 VDC |
Power Consumption |
|
Energy Star Certified | Yes |
Receipt Thermal Print Head Life | 200 km |
Document Impact Head Printing Life | 200M characters / 5M lines |
Auto Cutter Life | 3 million cuts |
Dimensions (WxDxH) Cubic Inches | 7.93” x 10.83” x 7.73” 663.9 |
Weight (pounds) | 9.22 |
Case color | Raven Black & Pearl White |
Warranty | 1 Year Advanced Exchange Standard after Year 1 |
Print Fonts | |
---|---|
Font A | 10 x 20 |
Tall A | 10 x 24 |
Font B | 12 x 24 |
Font C | 8 x 20 |
Customized Font | Available (Fixed Size & Proportional) |
Code Page | 27 code pages built in to define virtually unlimited number of code pages from ~ 650 resident characters |
Double Byte Code Pages | 5 pages support Up to 3 DBCS pages simultaneously |
Bar Codes Supported | UPC-A, UPC-E, JAN13 (EAN), JAN8 (EAN), ITF, CODABAR, CODE 39, CODE 128 (c), CODE 93, CODE 128 (a & b & c ), GS1 DataBar, Omni-Directional, GS1 DataBar, Omni-Directional Stacked, GS1 Databar Expanded GS1 Databar, Expanded Stacked, 2D Symbology, PDF417, QR Code, MaxiCode |
Media Handling | |
---|---|
Paper Width | 80 mm |
Roll Diameter | 83 mm |
Paper Thickness | 40 to 99 μm |
Paper Loading | Drop in (top) |
Sensors | Paper End, Paper Low |
Ribbon | ERC-35 or equivalent including TGCS P/N’s 40N6537 (EMEA) and 40N6539 (NA, AP) |
Endorsement | Frank & Print Face |
Single Part Forms | Thickness: 0.08mm to 0.2mm |
Multi Part Forms | Number of parts (max): 4, original plus 3 Thickness: 0.08mm to 0.48mm |
Checks and Flipped Forms | Paper Weight: 20lb to 24lb |
Graphics | |
---|---|
Print Resolution (dpi) | 203 dpi |
Print Width | 2.83” (72mm) |
Grey Scale Printing | 16 levels |
Inline Logo | Yes |
Auto Speed Adjustment (for smooth printing) |
Yes |
Stored Logo Quantity | Up to 255 logos |
Memory | 3MB (user defined) |
Data Buffer | Up to 128KB |
Water Mark | Yes (with options such as alignments and space) |
OS, Drivers and Utilities | |
---|---|
Supported OS | POSReady 2009 (32 bit) Windows 7 (32/64 bit) POSReady 7 (32/64 bit) Windows 8.1 (64 bit) Windows 10 (64 bit) 4690 OS V6R5 TCx™ Sky SLE11-SP3 |
Mobile Support | iOS & Android SDKs Available |
Native Windows Driver | Version 4.0 or later |
Virtual Serial Port (VSP) Drivers | Version 1.5 or later |
UPOS Drivers (OPOS and JavaPOS) | Version 1.14.3 or later |
TCx Printer Configuration Utility | Available |
Remote Management | Yes |
*Requires new compact Powered USB cable
**Thermal Print Head Life and Auto Cutter Life are guaranteed only with the use of papers on the Toshiba qualified paper list. Use of non-qualified paper sources may result in a shorter lifespan and may result in a billable service call if printer failures are determined by Toshiba to be the result of using these papers, regardless of the existence of a service contract or product warranty.
Thermal Paper Testing & Recommended Suppliers
Please click on the link to the left or visit the Toshiba support website, www.toshibacommerce.com/support to obtain the latest listing of suppliers.
Start a conversation
Complementary
Content
- ${title}${badge}
${loading}