Self Checkout System 7

Create a more personalized and customer-focused self-service experience today - and be ready for your tomorrow as store and operational needs evolve.

Meet the Self Checkout System 7.

Download Self Checkout System 7 Brochure

About This Item

General Info

  • Modular, modern design with three form factors, provides flexibility and customization options
  • Monitor and manage vital lane operations data from a mobile application
  • Optimize throughput and reduce interventions by interpreting shopper behavior and self-correcting common mistakes
  • Customer-guiding features include LED lighting, audio indicators, scan-to-bag placement and accessibility mode options for ease-of-use
  • Centralized enterprise reporting and remote monitoring intuitively manages self-checkout lanes 
SMART SECURITY HANDLING

SMART SECURITY HANDLING

Shrink and loss prevention features help keep operations costs low.
OPERATIONAL EXCELLENCE

OPERATIONAL EXCELLENCE

Measure, test, and control your existing front-end checkout experience to better balance shopper friction and retailer risk.
CUSTOMER EXPERIENCE

CUSTOMER EXPERIENCE

Prioritize your customer’s experience with intuitive checkout methods, faster speeds, privacy and improved convenience.
END-TO-END SERVICES

END-TO-END SERVICES

A consultative approach and proven methodology, from initial decision through continuous optimization.

Enhanced Self-Checkout Enhancement

An enhanced self-checkout experience that introduces retailers to an innovative approach of protecting their hardware investment.

Checkout Environment for Consumer Service (CHEC) is one of the many powerful forces behind System 7. Designed for the shopper, customizable by the retailer; this intuitive user interface uses context-sensitive customer guidance and audio indicators to make self-checkout simpler for every type of user; whether it's a customer's first time with the solution or their hundredth. Customized for retail, CHEC optimizes throughput and reduces interventions by interpreting shopper behavior and self-correcting common mistakes; and supports a rich set of shopper assistant functions to help address issues at the checkout lane. Fine tune enterprise performance through exception-based reporting with customizable, proactive alerts that help retailers test, control and optimize System 7 to fit their unique store's environment.

Specifications

Download Specifications

Key prerequisites:

Base Models

Machine Type Model
6800-2B0
6800-2K0
6800-200
6800-210

Configuration
Toshiba System 7 BOSS
Toshiba System 7 Kiosk/PayStation
Toshiba System 7 Cashless (with bi-optic scanner bed)
Toshiba System 7 Cash (with bi-optic scanner bed)

Bagging Station Features

With Toshiba’s System 7 bagging options are more flexible than ever. Retailers will be able to order a small (cantilever), medium, large, extra-large (flat platen with fence) bagging stations, with or without bag racks.

A 4-bag carousel option is available (ships with 4 fixed bag racks). Depending on the size of the bagging station, you can order one or more bag racks for each

Bagging Rack Feature Options

Bagging stations are configured without bag racks by default. Retailers can select 1 or more bag racks to be installed. The maximum number of bag racks depends on the size of the bagging station. The only exception is the carousel, which comes with 4 bag racks installed.

Feature Name   
Default     
1 Bag Rack
2 Bag Racks
3 Bag Racks
4 Bag Racks
5 Bag Racks
No Bag Racks, Fence Large
No Bag Racks, Fence XLarge

Notes
No Bag Racks Installed
Applies only to small, medium, large and extra-large bagging stations
Applies only to medium, large and extra-large bagging stations
Applies only to large and extra-large bagging stations
Applies only to extra-large bagging station
Applies only to extra-large bagging station
Add a fence around the large bagging station
Add a fence around the extra-large bagging station

Optional Features Applicable to All Models

System 7 is more modular and now includes a standalone core module kiosk which is the base of all lane configurations. When ordering System 7, the retailer has more options than ever before to personalize each lane for their store’s needs. Some of those features:

Feature Name

  • Transaction Awareness Light    
  • Lane Light Control Module
  • Hand Scanner Mount, Zebra DS8178
  • Select PinPad Options by Ingenico and Veriphone
  • Select printer options (none, Single Station, Dual Station)
  • Various Voltage Options
  • Various UPS options
  • Special Power Cords
  • Core module key locks
  • Customizable colors
  • In-Store and Enterprise Back Office System Server (BOSS/eBOSS)
View full Technical Specifications

Need help with your Toshiba product?

Need help with your Toshiba product?

Get Support