ELERA® Commerce Platform
Empowers retailers of all sizes to address industry challenges through continuous innovation by providing a more agile and scalable solution that leads to a path of frictionless commerce.
What Makes ELERA® Unique
Change and adapt at the speed of customer expectations through relentless experimentation. The ELERA Commerce Platform is the first unified commerce architecture for cross-channel retailers - built from scratch for the digital age.
Centralize
Centralize and control data using a system that supports industry cloud environments.
Preserve
Build on existing environments without disrupting critical business operations.
Adapt
Stay ahead of the competition by having the flexibility to scale and grow easily.
Optimize
Add new capabilities quickly using advanced analytics to fill gaps or respond to opportunities..
View the ELERA™ Catalog
ELERA™ ProductsSpecifications
ELERA® Commerce Platform Hardware and Software Requirements when installing/running in the retail store:
Minimum Hardware requirements for the In-Store Server:
- Processor: Intel Core i3-2120
- Memory: 8GB RAM
- Hard Disk: 64G SSD
Minimum Hardware requirements for an In-Store VM:
- Processor: 2 virtual processor cores
- Memory: 8GB RAM
- Disk Space: 64GB
OS Requirements for In-Store Servers::
- Toshiba TCx Sky V1R2 SP2+
- Windows 10
- Linux 64-bit Kernel Level 3.10+
- Operating System must include Docker Support, OpenJDK8+ and a Browser supporting ES6 (ECMAScript6)
ELERA® Commerce Platform Hardware and Software Requirements when installing/running in the retail store:
Minimum Hardware requirements for the In-Store Server:
- If cloud is selected, any cloud platform can be used (GCP or Azure for example)
- All solutions (On Prem or Cloud) require the following:
- Rabbit MQ v3.8.3 or higher (or equivalent message bus)
- Mongo DB 4.2 (or equivalent DB)
- NGINX (or equivalent Ingress/proxy and Load Balancer SW)
- Kubernetes Cluster (v1.14 or higher) or equivalent
Start a conversation
Complementary
Content
- ${title}${badge}
${loading}