Content below is publicly available to anyone at no cost
Monitor Update Solution (MUS)
Monitor Update Solution updates the touch and/or video firmware in 6149 & 4820 displays and 6140-1xx/2xx/A30 system units. .
It will not update touch/video firmware on 6140-x4x/x5x system units (see TCxTouchUpdater below), but will update touch/video firmware on external displays connected to a 6140-x4x/x5x system unit.
You must install the operational package (OP) before any update packages (UP)
MUS operational package for Windows, v2.2
MUS operational package for SLE11 SP3, v2.1-9.1
MUS operational package for SLE12 SP2, v2.1-10.2
MUS operational package for SLE15, v2.2-13
Update package for touch firmware (requires operational package listed above)
Update package for video firmware (requires operational package listed above)
Virtual Serial Port
Virtual Serial Port drivers allows RS232 POS applications to communicate with the USB MSR, USB line display, USB cash drawer and USB iButton on supported POS system units. It also supports the USB 6145 TCx printers.
Note that this does NOT allow access to any USB I/O device, only specific devices on select POS terminals. It also does not support the 4610 Suremark printer (which are out of support).
Version |
Release Date |
Status |
Support End |
all prior |
varies |
Unsupported |
varies |
1.8 |
November 2021 |
Unsupported |
April 2023 |
1.9 |
September 2022 |
Supported |
when 1.11 is released |
1.10 |
April 2023 |
Supported |
when 1.12 is released |
Windows (v1.10.11, 4 April 2023)
Linux (v1.10.9, 4 April 2023)
TCxTouchUpdater
TCxTouchUpdater updates the touch firmware on TCxWave (6140), TCx 800 (6200), TCx 810 (6201) POS terminals, and 6149-Bxx/Wxx models of TCx Display. For touch updates on earlier models use MUS above.
6140-14x (Windows, v1.1.3, 10 Jan 2018)
6140-15x (Windows, v1.1.4, 10 Jan 2018)
6200-1xx / 6201-xxx / 6149-Bxx/Wxx (Windows, v1.3.15, 5 November 2021)
POS SSD Life Monitor Drivers
POS SSD Life Monitor Drivers monitors solid state disks on Toshiba POS systems to determine when the number of writes to an SSD is reaching it's lifetime maximum.
Windows (v1.7.11, 5 November 2021)
Linux (v1.4.13, 5 November 2021)
Native Windows Driver (NWD)
NWD is a printer driver for Microsoft Windows, so that you can print to your RS232, USB or ethernet 4610 or 6145 printer from any Windows application without needing to make any changes to your POS application.
Version |
Release Date |
Status |
Support End |
all prior |
varies |
Unsupported |
June 2018 |
4.2.29 |
July 2019 |
Unsupported |
November 2021 |
4.3.8 |
March 2021 |
Unsupported |
September 2022 |
4.4.10 |
November 2021 |
Supported |
when 4.6.x is released |
4.5.10 |
September 2022 |
Supported |
when 4.7.x is released |
Windows (v4.5.10, 15 September 2022)
POS Sensor Driver
POS Sensor Driver performs real-time readings of the static and dynamic values of the POS system hardware sensors (e.g. fan, temperature and voltage sensors). The driver maps sensor information into CIM for application usage. The real-time information provided by the driver can be monitored using Remote Management Agent (RMA).
Versions 1.x and 2.x supported systems that have End of Engineering Support status, and have been removed.
Windows (v3.9.6, 5 November 2021)
Linux (v3.4.4, 5 November 2021)
Display Inventory Driver
The Display Inventory Driver (DID) pulls inventory data from attached TGCS displays and feeds that information into CIM so it can be consumed by RMA. You can use DID in combination with the POS Sensor Driver (above) to remotely keep detailed inventory information on your POS terminals and devices.
Windows (v1.6.11, 5 November 2021)
Linux (v1.6.14, 5 November 2021)