Pro-X Hybrid Kiosk

Pro-X Hybrid Kiosk

Made to deliver the fast, easy experiences shoppers expect, the Pro-X Hybrid Kiosk is a self-service touchpoint with a flexible, compact design that can help retailers reimagine their store's strategy and protect technology investments.

Meet the Pro-X Hybrid Kiosk.
  • Space-efficient countertop form factor enables autonomy
  • Built to order with peripherals that address your business needs
  • Quickly pivot between self-checkout and cashier functionality
  • Accessible, consolidated touchpoints for quick and easy reach
  • Transaction awareness light provides actionable insight
  • Compatible with  CHEC, our advanced and proven self-service software solution and Windows-based POS applications
overview-img

Shoppers today want choice, control, privacy, and convenience at checkout, but they still want to know an attendant is available nearby. With the Pro-X Hybrid Kiosk, attendants can quickly assist shoppers without leaving their station. To switch user interaction, the cashier only needs to rotate the kiosk base 180 degrees clockwise. Once assistance is provided, the cashier can swivel the kiosk back in place so the shopper can complete the transaction. And because the base rotates, you only need one display, saving valuable retail space and delivering a convenient checkout experience for shoppers.

EXTENSIBILITY
EXTENSIBILITY

Expand your checkout capacity with innovative digital capabilities that add sophistication to your shopper’s experience.

INVESTMENT PROTECTION
INVESTMENT PROTECTION

Complement your existing in-store technology with self-service touchpoints where space is limited.

CUSTOMER EXPERIENCE
CUSTOMER EXPERIENCE

Enhance the shopper experience with a choice of checkout methods, fast and easy scanning, privacy, and convenience.

END-TO-END SERVICES
END-TO-END SERVICES

Consultative approach and proven methodologies to support your retail business from initial decision to continuous optimization.

Key prerequisites:

Pro-X Hybrid Kiosk Technical Specifications (TCx 800 Option)

Product Name
Model

Pro-X Hybrid Kiosk
6900-1K0

Product Description

The Pro-X Hybrid Kiosk is a tabletop self-service solution comprised of the kiosk base unit and a TCx 800 All-in-One POS. You must order a Pro-X Hybrid Kiosk (Machine Type Model 6900) and a TCx 800 All-in-One POS (Machine Type Model 6200) together for a complete solution.

The T10 All-in-One POS (Machine Type Model 4818) is available in select countries.

Core Cabinet

  • Pro-X Hybrid Kiosk Cabinet, kiosk printer and Zebra Symbol DS7708 scanner - Black version
  • Pro-X Hybrid Kiosk Cabinet, kiosk printer and Zebra Symbol DS7708 scanner - Brilliant White version
  • Pro-X Hybrid Kiosk Cabinet, kiosk printer and Datalogic Magellan 3410VSI scanner - Black version
  • Pro-X Hybrid Kiosk Cabinet, kiosk printer and Datalogic Magellan 3410VSI scanner - Brilliant White version

TCx 800 All-in-One POS (Machine Type Model 6200)

Select from three TCx 800 All-in-One POS Systems with:

  • 15” (If planning to run CHEC SW)
  • 15.6”
  • 18.5’”

TCx 800 All-in-One POS 6200 Models

S10C, 103, 105, 107, E0C, E03, E05, E07, 11C, 113, 115, 117, E1C, E13, E15, E17, 13C, 133, 135, 137, E3C, E33, E35, E37

TCx 800 All-in-One POS Processor

Intel 7th Generation uSeries processors:

  • Celeron 3965U
  • Core i3-7100U
  • Core i5-7300U
  • Core i7-7600U

Operating System

  • No Preload - Do not preload any OS in the system unit
  • Windows 10 IoT Enterprise 2016 LTSB - Pre-load Windows 10 (64-bit) OS
  • Windows 10 IoT Enterprise 2019 LTSC - Pre-load Windows 10 (64-bit) OS
  • TCx Sky – Preload TCx Sky OS
  • Checkout Environment for Consumer Service (CHEC) Software preload and no preload options – Please contact Toshiba through your Engagement Manager or Sales Representative for more information

Optional Features for all models

  • Rotating base for hybrid cashier functionality
  • Transaction Awareness Light
  • PIN pad mount
  • Core module key locks
View Full Technical Specifications

Pro-X Hybrid Kiosk Brochure

 

Collateral

Pro-X Hybrid Kiosk Brochure

Specifications
 

Key prerequisites:

Pro-X Hybrid Kiosk Technical Specifications (TCx 800 Option)

Product Name
Model

Pro-X Hybrid Kiosk
6900-1K0

Product Description

The Pro-X Hybrid Kiosk is a tabletop self-service solution comprised of the kiosk base unit and a TCx 800 All-in-One POS. You must order a Pro-X Hybrid Kiosk (Machine Type Model 6900) and a TCx 800 All-in-One POS (Machine Type Model 6200) together for a complete solution.

The T10 All-in-One POS (Machine Type Model 4818) is available in select countries.

Core Cabinet

  • Pro-X Hybrid Kiosk Cabinet, kiosk printer and Zebra Symbol DS7708 scanner - Black version
  • Pro-X Hybrid Kiosk Cabinet, kiosk printer and Zebra Symbol DS7708 scanner - Brilliant White version
  • Pro-X Hybrid Kiosk Cabinet, kiosk printer and Datalogic Magellan 3410VSI scanner - Black version
  • Pro-X Hybrid Kiosk Cabinet, kiosk printer and Datalogic Magellan 3410VSI scanner - Brilliant White version

TCx 800 All-in-One POS (Machine Type Model 6200)

Select from three TCx 800 All-in-One POS Systems with:

  • 15” (If planning to run CHEC SW)
  • 15.6”
  • 18.5’”

TCx 800 All-in-One POS 6200 Models

S10C, 103, 105, 107, E0C, E03, E05, E07, 11C, 113, 115, 117, E1C, E13, E15, E17, 13C, 133, 135, 137, E3C, E33, E35, E37

TCx 800 All-in-One POS Processor

Intel 7th Generation uSeries processors:

  • Celeron 3965U
  • Core i3-7100U
  • Core i5-7300U
  • Core i7-7600U

Operating System

  • No Preload - Do not preload any OS in the system unit
  • Windows 10 IoT Enterprise 2016 LTSB - Pre-load Windows 10 (64-bit) OS
  • Windows 10 IoT Enterprise 2019 LTSC - Pre-load Windows 10 (64-bit) OS
  • TCx Sky – Preload TCx Sky OS
  • Checkout Environment for Consumer Service (CHEC) Software preload and no preload options – Please contact Toshiba through your Engagement Manager or Sales Representative for more information

Optional Features for all models

  • Rotating base for hybrid cashier functionality
  • Transaction Awareness Light
  • PIN pad mount
  • Core module key locks
View Full Technical Specifications

Pro-X Hybrid Kiosk Infographic

Extend your front-end to the rest of your store. Designed for any retail environment, our new self-service solution offers a modern, flexible and attractive self-service touchpoint that can be installed virtually anywhere enabling retailers to reimagine their store design and increase store capacities. 

View Infographic