About This Item
General Info
- Optional built-in USB-C allows for seamless future upgrades
- Enhanced swivel for more flexibility at the checkout counter
- Engineered to reduce glare
- Optional audio brings multimedia content to life
- Made of recycled materials, packed in recycled, post-consumer waste
- Option to disable unused ports enhances device security
*Based on 2019 data and internal testing

RELIABILITY

FLEXIBILITY

USABILITY

SERVICEABILITY

While the TCx Display was created in a lab, we made sure it could thrive outside of one too. Retail and hospitality environments are notoriously unpredictable, so the TCx Display is completely sealed to protect inner components from dirt, dust, liquids, and other unexpected substances. And if your point-of-sale display requires a little more customization, flexibility is a key part of the TCx Display’s design. If you need to change peripherals, you can do so without disassembling the display.
Enhanced options include:
• iButton Reader
• Magnetic Stripe Reader
• Fingerprint Reader
• Keypad with MSR and keylock