The downloads below are divided into 2 sections, files that are publicly accessible to anyone and files that are restricted to those with an Enterprise ID (learn more)
Common Packages
There are multiple cross-platform packages available (including Diagnostics, UPOS Drivers, RMA, MUS, NWD and VSP) as well as system unit drivers that apply to multiple machine types (including touch screen & biometric drivers)
View common packages & drivers
The document below shows which operating systems are supported across different processors and TGCS plaforms, to better enable viable operating system upgrade options for different POS terminal models.
TGCS hardware & OS compatibility matrix
If all you have is a 4-digit machine type or 7-digit machine-type/model number and you are not sure which product you have you can refer to the Support by Machine Type page.
Regulatory compliance documents can be found using the red Documentation & Publication icon at the bottom of the Support home page
This documents available include
- EU 617/2013 power consumption reports for system units
- Taiwan Bureau of Standards, Metrology and Inspection reports for Restriction of Hazardous Substance (RoHS)
- UN38.3 reports for shipping of lithium batteries
Machine type & model information
Machine type & model information for TCx 900
Public content (OS Drivers)
Content below is publicly available to anyone at no cost.
Please reference the TCx 900 OS Install Guide before installing drivers below:
TCx 900 OS Install Guide (v0.2, 3 April 2025)
TCx 900 (4901-x1x)
Celeron processors require a minimum linux kernel of 5.10, other models require a minimum linux kernel of 5.19
Audio
- Windows 10
4901-x1x_AUDIO_W10.ZIP (v6.0.9414.1, 5 September 2023)
- Windows 11
4901-x1x_AUDIO_W11.ZIP (v6.0.9733.1, 3 April 2025)
Bluetooth
- Windows 10
4901-x1x_BT_W10.ZIP (v22.190.0.2, 5 September 2023)
- Windows 11
4901-x1x_BT_W11.ZIP (v23.70.2.3, 3 April 2025)
Chipset
- Windows 10 & Windows 11
4901-x1x_CHIPSET_W10_W11.ZIP (v10.1.19913.8607, 22 May 2025)
Management Engine
- Windows 10
4901-x1x_ME_W10.ZIP (v2249.3.39.0, 5 September 2023)
- Windows 11
4901-x1x_ME_W11.ZIP (v2439.6.42.0 , 3 April 2025)
Network (LAN)
- Windows 10
4901-x1x_LAN_W10.ZIP (v12.19.2.45, 5 September 2023)
- Windows 11
4901-x1x_LAN_W11.ZIP (v12.19.2.61, 3 April 2025)
PCI Null Driver
- Windows 10
4901-x1x_PCINULL_W10.ZIP (v6.1.0.0, 5 September 2023)
- Windows 11
4901-x1x_PCINULL_W11.ZIP (v6.1.0.0, 3 April 2025)
Rapid Storage Technology
- Windows 10
4901-x1x_RST_W10.ZIP (v19.5.0.1037, 5 September 2023)
- Windows 11
4901-x1x_RST_W11.ZIP (v20.0.0.1038, 3 April 2025)
Serial I/O
- Windows 10
4901-x1x_SERIALIO_W10.ZIP (v30.100.2221.20, 5 September 2023)
- Windows 11
4901-x1x_SERIALIO_W11.ZIP (v30.100.2417.30, 3 April 2025)
Touchscreen
- Windows 10
Use the touch drivers from the Common packages & drivers page
USB-to-Serial dongle
- Windows 10
4901-x1x_USBDONGLE_W10.ZIP (v2.12.36.4, 22 September 2025)
Video
- Windows 10
4901-x1x_VIDEO_W10.ZIP (v31.0.101.3954, 5 September 2023)
- Windows 11
4901-x1x_VIDEO_W11.ZIP (v32.0.101.5542, 3 April 2025)
WiFi
- Windows 10
4901-x1x_WIFI_W10.ZIP (v22.160, 5 September 2023)
- Windows 11
4901-x1x_WIFI_W11.ZIP (v23.70.2.3, 3 April 2025)
Restricted content (security alerts, BIOS & publications)
Content below is only available to entitled customers with a TGCS enterprise ID (learn more)
Security Alerts
Security alerts are listed on the News page and in this Knowledgebase article
TCx 900 (4901-x1x)
Celeron processors require a minimum linux kernel of 5.10, other models require a minimum linux kernel of 5.19
BIOS (8IKT 2540.1) & BIOS settings utility (v0.18) (21 January 2026)
Publications
Need help with your TCx® 900?
Submit a Service Request- ${title}${badge}