attending | exhibiting | speaking

NRF 2023

January 15, 2023 - January 17, 2023
Javits Center, New York City, NY
Event Details

You Unifying Experiences

The NRF 2023 Big Show is just around the corner, and you know what that means! 

Toshiba is gearing up to show YOU something you haven’t seen before, and we’d love for you to join us. Stop by and see us in booth #3323 and check out how we are bringing the magic back to retail.

You won’t want to miss what we’ve got for YOU this year:

  • A new way for you to experience our total solutions
  • A look into retail transformation for any segment
  • Exciting and fun networking opportunities
  • Personalized 1-on-1 meetings
  • On-site experts to discuss your retail visions and how YOU can succeed


Our Activities: 

Schedule a Meeting with Us
We will be offering personalized segment-focused booth journeys to show how our total solutions will unify your retail experiences and private meetings to discuss how we can help YOU reach your retail vision. 

The booth journeys and meetings will be available during the NRF Exhibit Hours:

  • January 15, 10:00 a.m. – 5:00 p.m.
  • January 16, 9:00 a.m. – 5:00 p.m.
  • January 17, 9:00 a.m. – 4:00 p.m.

Schedule your booth journey or private meeting


Experience Our In-booth Journeys

  • Grocery - Experience a modern high-volume retail/grocery store through the lens of both customers and associates participating in engaging experiences powered by the ELERA commerce platform.  
  • Convenience - Discover how solutions created around the Toshiba Pro-X Hybrid Kiosk are powering exciting new experiences in entertainment venues and convenience stores today.  
  • Food Service - Witness the power of Toshiba’s POS solutions optimized for restaurants, hospitality, and quick service.
  • Specialty - Explore how specialty retail stores can thrive in a digital world with solutions that empower retailers to offer interactions that seamlessly blend the physical and digital worlds.


Innovation Lab​ Moderated Panel
“The Intersection of Innovation & Intention: Shaping the Next Store Experience”
Monday, January 16, 2023 | 2:00-2:30 p.m.
Learn more and see the session details 

REMINDER: qualified retailers receive a 20% discount on the full conference pass by registering with the Toshiba code.

Check back on this page periodically for additional updates and information about activities that you can register to join during this event.