TCx® Print S10

Smarter printing. Smaller footprint. Always ready when you are. The TCx® Print S10 receipt printer delivers fast, reliable performance in a compact form, built to keep your operations running smoothly across traditional or tablet POS setups. With flexible connectivity, paper-saving features, and intuitive usability, the TCx® Print S10 is designed to simplify every transaction, so you can focus on your customers, not your hardware.

Meet the TCx® Print S10.

Download TCx® 620 Brochure

About This Item

General Info

  • Compact, modern design built for small counters and fast-paced retail environments

  • Engineered for today’s fast-paced retail, delivering one of the industry’s leading print speeds at 355 mm/second
  • Sharp and consistent 203 DPI thermal resolution for legible receipts and branding clarity
  • Flexible connectivity options like USB (A/B/C), Ethernet, Bluetooth, and optional Wi-Fi, ideal for Traditional or Tablet POS setups**
  • Built-in sensors -  keep you running efficiently and alert you for low paper, open covers, and jams
  • Eco-conscious with Energy Star® certification and low power standby mode
  • Available  with 3+ year warranty for long-term reliability
    

COST SAVINGS

Back-feed and paper-saving options help reduce paper use and operating costs

RELIABILITY

Designed for high-volume printing in busy environments, minimizing errors and streamlining operations

PERFORMANCE

Ensures fast check-outs with smooth print operation even during the busiest peak periods

CONNECTIVITY

Adaptable to any setup with USB-A/B/C, Bluetooth, Ethernet, and Wi-Fi support

REDUCE DOWNTIME

Drop-in receipt loading and paper access cover keep checkouts running smoothly

SERVICEABILITY

Ease of Serviceability with replaceable print head and cutter that make maintenance quick and easy.

 

Need help with your Toshiba product?

Need help with your Toshiba product?

Get Support