Content below is publicly available to anyone at no cost
TCx700 4900-xx7
Audio
- Windows 10 (all versions)
4900-xx7_AUDIO_W10.zip (v6.0.9132.1, 14 June 2021)
Chipset
- Windows 10 (all versions)
4900-xx7_CHIPSET_W10.zip (v10.1.18019.8144, 31 October 2019)
- Windows 10 (all but LTSC 2021)
4900-xx7_CHIPSET_LTSC2021.zip (v10.1.18383.8213, 29 August 2022)
Management Engine
4900-xx7_ME_LTSB2016.zip (v1914.12.0.1256, 8 January 2021)
- Windows 10 (LSTC 2019 / SAC)
4900-xx7_ME_LTSC2019.zip (v2105.15.0.2157, 24 March 2022)
4900-xx7_ME_LTSC2021.zip (v2120.100.0.1085, 29 August 2022)
Network
- Windows 10 (all versions but LTSC 2021)
4900-xx7_LAN_W10.zip (v12.18.9.8, 31 October 2019)
4900-xx7_LAN_LTSC2021.zip (v26.6.6.02, 29 August 2022)
PCI Null Driver
- Windows 10 (all versions)
4900-xx7_PCI_W10.zip (v6.1.0.0, 23 July 2019)
Rapid Storage Technology
- Windows 10 (all versions but LTSC 2021)
4900-xx7_RST_W10.zip (v17.9.6.1019, 24 March 2022)
4900-xx7_RST_LTSC2021.zip (v17.11.0.1000, 29 August 2022)
4900-xx7_RST(offline)_LTSC2021.zip (v17.9.1008.0, 29 August 2022)
Video
- Windows 10 (all versions but LTSC 2021)
4900-xx7_VIDEO_W10.zip (v30.0.101.1339, 6 October 2022)
4900-xx7_VIDEO_LTSC2021.zip (v30.0.101.1340, 29 August 2022)
4900-xx7_VIDEO(offline)_LTSC2021.zip (v1.100.3402.0, 29 August 2022)
TCx700 4900-7x6
AHCI / RAID
- Windows 7, PosReady 7, Windows 8
4900-7x6_AHCI_W7PR7W8.zip (v13.1.0.1035, 13 June 2016)
4900-7x6_AHCI_W10.zip (v14.6.0.1029, 13 June 2016)
Audio
4900-7x6_AUDIO_PR2009.zip (v5.10.0.7282, 13 June 2016)
4900-7x6_AUDIO_W7W8.zip (v6.0.1.7399, 13 June 2016)
4900-7x6_AUDIO_W10.zip (v6.0.1.7576, 13 June 2016)
Chipset
- PosReady 2009, Windows 7, PosReady 7, Windows 8
4900-7x6_CHIPSET_PR2009W7PR7W8.zip (v9.4.0.1027, 13 June 2016)
4900-7x6_CHIPSET_W10.zip (v10.1.1.11, 13 June 2016)
Network
4900-7x6_LAN_PR2009.zip (v12.5.18.0, 13 June 2016)
- Windows 7, PosReady 7, Windows 8
4900-7x6_LAN_W7PR7W8.zip (v12.10.30.0, 13 June 2016)
4900-7x6_LAN_W10.zip (v12.12.218.0, 13 June 2016)
Management Engine
4900-7x6_ME_W7PR7.zip (v9.0.5.1356, 13 June 2016)
4900-7x6_ME_W8.zip (v9.5.15.1730, 13 June 2016)
4900-7x6_ME_W10.zip (v11.0.6.1194, 5 June 2020)
PCI Null Driver
- PosReady 2009, PosReady 7, Windows 7
4900-7x6_PCI.Null.Driver.zip (v1.0, 26 July 2016)
4900-7x6_PCI.Null.Driver_W10.zip (v1.0, 29 March 2018)
TPM
4900-7x6_TPM_PR2009.zip (v6.80.0005, 13 June 2016)
UPS
- Windows 7, PosReady 7, Windows 8
4900-7x6_UPS_W7PR7W8.zip (v1.0, 13 June 2016)
USB3
PosReady 2009 does not support USB 3.0; Windows 8 and Windows 10 users should use the in-box drivers.
4900-7x6_USB3_W7PR7.zip (v5.0.4.43, 18 July 2019)
Video
4900-7x6_VIDEO_PR2009.zip (v6.14.10.5454, 13 June 2016)
4900-7x6_VIDEO_W7.zip (v10.18.14.5067, 6 August 2019)
4900-7x6_VIDEO_PR7W8.zip (v10.18.14.5143, 3 December 2020)
4900-7x6_VIDEO_W10.zip (v20.19.15.5144, 3 December 2020)
TCx700 4900-7x5
AHCI / RAID
- PosReady 2009 (4900-785 ONLY)
4900-785_AHCI_PR09.zip (v10.8.0.1003, 13 June 2016)
- Windows 7, PosReady 7 (4900-785 ONLY)
4900-785_AHCI_W7PR7.zip (11.2.0.1006, 13 June 2016)
Audio
4900-7X5_AUDIO_PR09.zip (v2.67, 13 June 2016)
4900-7X5_AUDIO_W7PR7.zip (v2.67, 13 June 2016)
Chipset
- PosReady 2009, Windows 7, PosReady 7
4900-7X5_CHIPSET_PR09W7PR7.zip (v9.3.0.1019, 13 June 2016)
Management Engine
- Windows 7, PosReady 7 (4900-785 ONLY)
4900-785_ME_W7PR7.zip (v7.1.10.1065, 13 June 2016)
Network
4900-7X5_LAN_DOS.zip (v16.3, 13 June 2016)
- PosReady 2009, Windows 7 (all models, x86)
4900-7X5_LAN_PR09W7_X86.zip (v16.8, 13 June 2016)
- Windows 7, PosReady 7 (4900-745 ONLY, x64)
4900-745_LAN_W7PR7_X64.zip (v16.5, 13 June 2016)
- Windows 7, PosReady 7 (4900-785 ONLY, x64)
4900-785_LAN_W7PR7_X64.zip (v16.6, 13 June 2016)
PCI Serial
4900-7X5_PCISERIAL_DOS.zip (13 June 2016)
- PosReady 2009, Windows 7 (x86)
4900-7X5_PCISERIAL_PR09W7.zip (v6.1, 13 June 2016)
- Windows 7, PosReady 7 (x64)
4900-7X5_PCISERIAL_W7PR7_x64.zip (v6.1, 13 June 2016)
TPM
- PosReady 2009 (4900-785 ONLY)
4900-785_TPM_PR09.zip (v6.80.0.5, 13 June 2016)
Video
- PosReady 2009 (4900-745 ONLY)
4900-745_VIDEO_PR09.zip (v14.42.12.5390, June 2016)
- Windows 7, PosReady 7 (4900-745 ONLY)
4900-745_VIDEO_W7PR7.zip (v15.17.18.2555, 13 June 2016)
- PosReady 2009 (4900-785 ONLY)
4900-785_VIDEO_PR09.zip (v14.51.10.5451, June 2016)
- Windows 7, PosReady 7 (4900-785 ONLY)
4900-785_VIDEO_W7PR7.zip (v9.17.10.3372, 13 June 2016)
SurePOS 700 4800-7x4
Support ended 31 Dec 2019. Refer to this web page (enterprise ID required) for more information, and for any available downloads and publications.
SurePOS 700 4800-7x3
Support ended 31 Dec 2019. Refer to this web page (enterprise ID required) for more information, and for any available downloads and publications.
SurePOS 700 4800-7x2
Support ended 1 Nov 2018. Refer to this web page (enterprise ID required) for more information, and for any available downloads and publications.
SurePOS 700 4800-7x1
Support ended 1 Nov 2018. Refer to this web page (enterprise ID required) for more information, and for any available downloads and publications.
SurePOS 700 4800-73x/75x
Support ended 1 Nov 2018. Refer to this web page (enterprise ID required) for more information, and for any available downloads and publications.