TCx® M7

A handheld enterprise device designed for modern retail. Rugged, sleek, and feature-rich to mobilize operations and enhance customer experiences across diverse retail environments.​​​

Meet the TCx® M7.

Download TCx® M7 Brochure

The Ultimate Handheld

General Info

  • 6.5" display, lightweight design
  • Sleek profile fits apron or pocket
  • Android OS + GMS certified
  • ISV integration capabilities
  • 2D industrial-grade scanner
  • NFC chip capabilities
  • Optional RFID reader
  • Fingerprint scanner
  • Rugged, IP68 retail-hardened build
  • Field-swappable battery
  • Front & rear cameras
  • Large accessory ecosystem
 

Seamless Mobility

Enables associates to serve customers anywhere — reducing lines and improving speed of service. “Put the power in their hands.”

All-in-One Functionality

Compact, sleek, and packed with essential features — Tap to Pay (NFC), queue management, inventory tracking, order processing, task management and customer profile access.

Sleek, Rugged Design

Built for real-world convenience environments — drop-tested, IP68 rating and sized to fit in pockets or apron pouches, ready for indoor and outdoor use.

Flexible Integration

Compatible with apps and accessories to match your unique needs, giving you the freedom to tailor the device for any retail environment.

Retail in Motion. Results in Hand.

TCx M7 helps staff deliver fast, personalized service — from tableside ordering in hospitality to mobile checkout in convenience. Its rugged design, tap-to-pay NFC, and rapid scanning make it ideal for busy retail settings. Whether managing inventory in grocery or assisting customers in specialty retail, TCx M7 keeps operations efficient and customer experiences elevated.

Retail in Motion. Results in Hand.

From small shops to large venues, TCx M7 adapts to your environment.​

Specialty Retail: Support assisted selling​

Hospitality: Enable mobile ordering and payments​

Convenience: Speed up quick-service transactions

Entertainment: Mobilize ticketing and concessions​

Grocery: Streamline pickup and inventory tasks

.

Expand Your Capabilities. Effortlessly.

Modular Design & Accessories​
Supports cradles, scanners, and payment modules for tailored workflows.​

Seamless Integration​
Works with third-party apps and Android GMS for easy tech adoption.​

Always Connected​
Wi-Fi and Bluetooth enable real-time access to orders and inventory.​

Built for Retail Environments​
Field-swappable battery, IP68 rating, and drop-tested for durability.

Specifications

Download Specifications

Need help with your Toshiba product?

Need help with your Toshiba product?

Get Support