TCx® Single Station Printer

Ready to go when you are. The TCx Single Station POS receipt printer is designed to work at top speed and endure demanding retail environments, so you can get the most out of your store’s working hours.

Meet the TCx® Single Station Printer.

Download TCx® Single Station Printer Brochure

Specifications

Download Specifications

TCx™ Single Station Printer Technical Specifications:

Model Name: 6145 - 1TN
 

Performance
Receipt Print Speed 406 mm/sec (125 lps at 8 lpi)

 

Hardware
Interfaces
  • USB 2.0 (480Mbps High-Speed) – Built in
  • 24V Powered USB 2.0 (480Mbps High-Speed) – Built in
  • Ethernet (10/100BASE-T) (option)
  • Wireless LAN (IEEE 802.11a/b/g/n) (option)
  • RS-232 (9.6K - 115.2K baud rate) (option)
Power Consumption
  • Off (Standby) - 0.1W
  • Idle (Sleep) - 0.5W
  • Active - Varies based on data
Energy Star Certified Yes
Receipt Thermal Print Head Life 200 km
Auto Cutter Life 3 million cuts
Dimensions (WxDxH)  5.67” x 7.67” x 6.02”
Weight 3.84 lbs (1.74 kg)
Case color Raven Black
Warranty 1 Year Advanced Exchange
Standard after Year 1

 

Graphics
Print Resolution (dpi) 203 dpi
Grey Scale Printing 16 levels

  

OS, Drivers and Utilities
Supported OS POSReady 2009 (32 bit)
Windows 7 (32/64 bit)
POSReady 7 (32/64 bit)
Windows 8.1 (64 bit)
Windows 10 (64 bit)
4690 OS V6R5
TCx™ Sky
SLE11-SP3

 

Thermal Paper Testing & Recommended Suppliers

Please click on the link above or visit the Toshiba support website, www.toshibacommerce.com/support to obtain the latest listing of suppliers.
 

View full Technical Specifications

Need help with your Toshiba product?

Need help with your Toshiba product?

Get Support