About This Item
General Info
- Fastest receipt printing speed in the industry at 406mm/second*
- Superior print resolution of 203 DPI for 14% better image clarity
- USB, ethernet, Wi-Fi and RS232 optional ports for ultimate flexibility
- Steel frame construction, reinforced paper access, push-button cover
- Tools like remote monitoring address issues before they occur
- Environmentally friendly printer with low power use, paper-saving option and more
*Based on 2019 data and internal testing
COST SAVINGS
Paper reduction mode helps reduce paper use by over 30%
RELIABILITY
Designed to reduce the likelihood of paper jams with a paper sensor design that is immune to debris.
USABILITY
Spring-assisted, one-button push mechanism makes loading paper simple.
SERVICEABILITY
Easy-to-replace thermal print head, main card and interface adapters make self-maintenance smoother and simpler
Specifications
TCx™ Single Station Printer Technical Specifications:
Model Name: 6145 - 1TN
| Performance | |
|---|---|
| Receipt Print Speed | 406 mm/sec (125 lps at 8 lpi) |
| Hardware | |
|---|---|
| Interfaces |
|
| Power Consumption |
|
| Energy Star Certified | Yes |
| Receipt Thermal Print Head Life | 200 km |
| Auto Cutter Life | 3 million cuts |
| Dimensions (WxDxH) | 5.67” x 7.67” x 6.02” |
| Weight | 3.84 lbs (1.74 kg) |
| Case color | Raven Black |
| Warranty | 1 Year Advanced Exchange Standard after Year 1 |
| Graphics | |
|---|---|
| Print Resolution (dpi) | 203 dpi |
| Grey Scale Printing | 16 levels |
| OS, Drivers and Utilities | |
|---|---|
| Supported OS | POSReady 2009 (32 bit) Windows 7 (32/64 bit) POSReady 7 (32/64 bit) Windows 8.1 (64 bit) Windows 10 (64 bit) 4690 OS V6R5 TCx™ Sky SLE11-SP3 |
Thermal Paper Testing & Recommended Suppliers
Please click on the link above or visit the Toshiba support website, www.toshibacommerce.com/support to obtain the latest listing of suppliers.
Start a conversation
Complementary
Content
- ${title}${badge}
${loading}