About This Item
General Info
- Fastest receipt printing speed in the industry at 406mm/second*
- Superior print resolution of 203 DPI for 14% better image clarity
- USB, ethernet, Wi-Fi and RS232 optional ports for ultimate flexibility
- Steel frame construction, reinforced paper access, push-button cover
- Tools like remote monitoring address issues before they occur
- Environmentally friendly printer with low power use, paper-saving option and more
*Based on 2019 data and internal testing
 
COST SAVINGS
Paper reduction mode helps reduce paper use by over 30%
 
RELIABILITY
Designed to reduce the likelihood of paper jams with a paper sensor design that is immune to debris.
 
USABILITY
Spring-assisted, one-button push mechanism makes loading paper simple.
 
SERVICEABILITY
Easy-to-replace thermal print head, main card and interface adapters make self-maintenance smoother and simpler
Specifications
TCx™ Single Station Printer Technical Specifications:
Model Name: 6145 - 1TN
 
| Performance | |
|---|---|
| Receipt Print Speed | 406 mm/sec (125 lps at 8 lpi) | 
| Hardware | |
|---|---|
| Interfaces | 
 | 
| Power Consumption | 
 | 
| Energy Star Certified | Yes | 
| Receipt Thermal Print Head Life | 200 km | 
| Auto Cutter Life | 3 million cuts | 
| Dimensions (WxDxH) | 5.67” x 7.67” x 6.02” | 
| Weight | 3.84 lbs (1.74 kg) | 
| Case color | Raven Black | 
| Warranty | 1 Year Advanced Exchange Standard after Year 1 | 
| Graphics | |
|---|---|
| Print Resolution (dpi) | 203 dpi | 
| Grey Scale Printing | 16 levels | 
| OS, Drivers and Utilities | |
|---|---|
| Supported OS | POSReady 2009 (32 bit) Windows 7 (32/64 bit) POSReady 7 (32/64 bit) Windows 8.1 (64 bit) Windows 10 (64 bit) 4690 OS V6R5 TCx™ Sky SLE11-SP3 | 
Thermal Paper Testing & Recommended Suppliers
Please click on the link above or visit the Toshiba support website, www.toshibacommerce.com/support to obtain the latest listing of suppliers.
 
                Start a conversation
                
               
                
            
        
		Complementary
			Content 
    
        
        
        
    
    
	
 
 
    
	
       
	
	
	
	
	
	
	  
    
    
	
    
    
    
	
			
	
	
     
	
       
       	
    
    
    
    
    
    
	
    
    
    
	
    
	
   	
	
	
	
    
    
    
    
	
    
    
    
      
 
		
- ${title}${badge}
${loading}