About This Item
General Info
- Space-efficient countertop form factor enables autonomy
- Built to order with peripherals that address your business needs
- Quickly pivot between self-checkout and cashier functionality
- Accessible, consolidated touchpoints for quick and easy reach
- Transaction awareness light provides actionable insight
- Compatible with CHEC, our advanced and proven self-service software solution and Windows-based POS applications
EXTENSIBILITY
INVESTMENT PROTECTION
CUSTOMER EXPERIENCE
END-TO-END SERVICES
Shoppers today want choice, control, privacy, and convenience at checkout, but they still want to know an attendant is available nearby. With the Pro-X Hybrid Kiosk, attendants can quickly assist shoppers without leaving their station. To switch user interaction, the cashier only needs to rotate the kiosk base 180 degrees clockwise. Once assistance is provided, the cashier can swivel the kiosk back in place so the shopper can complete the transaction. And because the base rotates, you only need one display, saving valuable retail space and delivering a convenient checkout experience for shoppers.
Specifications
Key prerequisites:
Pro-X Hybrid Kiosk Technical Specifications (TCx 800 Option) |
|
---|---|
Product Name |
Pro-X Hybrid Kiosk |
Product Description |
|
The Pro-X Hybrid Kiosk is a tabletop self-service solution comprised of the kiosk base unit and a TCx 800 All-in-One POS. You must order a Pro-X Hybrid Kiosk (Machine Type Model 6900) and a TCx 800 All-in-One POS (Machine Type Model 6200) together for a complete solution. |
|
Core Cabinet |
|
|
|
TCx 800 All-in-One POS (Machine Type Model 6200) |
|
Select from three TCx 800 All-in-One POS Systems with:
|
|
TCx 800 All-in-One POS 6200 Models |
|
S10C, 103, 105, 107, E0C, E03, E05, E07, 11C, 113, 115, 117, E1C, E13, E15, E17, 13C, 133, 135, 137, E3C, E33, E35, E37 |
|
TCx 800 All-in-One POS Processor |
|
Intel 7th Generation uSeries processors:
|
|
Operating System |
|
|
|
Optional Features for all models |
|
|
Pro-X Hybrid Kiosk Infographic
Extend your front-end to the rest of your store. Designed for any retail environment, our new self-service solution offers a modern, flexible and attractive self-service touchpoint that can be installed virtually anywhere enabling retailers to reimagine their store design and increase store capacities.
View Infographic- ${title}${badge}