The downloads below are divided into 2 sections, files that are publicly accessible to anyone and files that are restricted to those with an Enterprise ID (learn more)
Drivers & Information common to all products
There are multiple cross-platform packages available (including Diagnostics, UPOS Drivers, RMA, MUS, NWD and VSP) as well as system unit drivers that apply to multiple machine types (including touch screen & biometric drivers)
View common packages & drivers
The document below shows which operating systems are supported across different processors and TGCS plaforms, to better enable viable operating system upgrade options for different POS terminal models.
TGCS hardware & OS compatibility matrix
If all you have is a 4-digit machine type or 7-digit machine-type/model number and you are not sure which product you have you can refer to the Support by Machine Type page.
Security and vulnerability issues can be reported via the Product Security page
Regulatory compliance documents can be found using the red Documentation & Publication icon at the bottom of the Support home page. These documents available include
- EU 617/2013 power consumption reports for system units
- Taiwan Bureau of Standards, Metrology and Inspection reports for Restriction of Hazardous Substance (RoHS)
- UN38.3 reports for shipping of lithium batteries
- Turkish EPREL reports
Machine type & model information
Machine type & model information for TCx 820
Public content (OS Drivers)
Content below is publicly available to anyone at no cost
Please reference the TCx 820 OS Install Guide before installing drivers below:
TCx 820 OS Install Guide (v0.1, 8 April 2025)
TCx 820 6225-3xx
Minimum linux kernel required is 6.8
7" Display NFC
Use the SDK from the Peripheral I/O Device support page
Audio
- Windows 10 & Windows 11
6225-3XX_AUDIO_W10_W11.zip (v6.0.9733.1, 7 April 2025)
Bluetooth
- Windows 10 & Windows 11
6225_3XX_BLUETOOTH_W10_W11.zip (v23.100.1, 7 April 2025)
Chipset
- Windows 10 & Windows 11
6225-3XX_CHIPSET_WINDOWS.zip (v10.1.19913.8607, 7 April 2025)
Management Engine
- Windows 10 & Windows 11
6225-3XX_ME_W10_W11.zip (v2441.6.4.0, 7 April 2025)
Rapid Storage Technology
- Windows 10 & Windows 11
6225-3xx_RST_W10_W11.zip (v20.0.0.1038, 7 April 2025)
Video
- Windows 10 & Windows 11
6225-3XX_VIDEO_W10_W11.zip (v32.0.101.5972, 7 April 2025)
Network (LAN)
- Windows 10 & Windows 11
6225-3XX_LAN_WIN10_WIN11.zip (v12.19.2.61, 7 April 2025)
Network (WiFi)
- Windows 10 & Windows 11
6225-3XX_WIFI_W10_W11.zip (v23.100.0, 7 April 2025)
Serial I/O
- Windows 10 & Windows 11
6225-3XX_SerialIO_WIN10_WIN11.zip (v30.100.2417.30, 7 April 2025)
USB to Ethernet (Hub with RJ45 Mix)
- Windows 10
6225-3XX_USBtoEthernet_WIN10.zip (v10.62.20.829, 7 April 2025)
- Windows 11
6225-3XX_USBtoEthernet_WIN11.zip (v11.16.0829.2024, 7 April 2025)
USB to UART
- Windows 10 & Windows 11
6225-3XX_USBtoUART_WIN10_WIN11.zip (v11.4.0.393, 7 April 2025)
PCIE to Ethernet (Hub with RJ45 Mix)
- Windows 10 & Windows 11
6225_3XX_PCIEtoEthernet_WIN10_WIN11.zip (v10.73.815.2024, 7 April 2025)
G-Sensor
- Windows 10 & Windows 11
6225-3XX_GSensor_WIN10_WIN11.zip (v3.10.100.4596, 7 April 2025)
Restricted content (Security Alerts, BIOS & Publications)
Content below is only available to entitled customers with a TGCS enterprise ID (learn more)
TCx 820 (6225-3xx)
Minimum linux kernel required is 6.8
BIOS (XIKT 2610.0) & BIOS settings utility (v1.1.14.0) (18 May 2026)
Publications
Planning, Install & Service Guide
Planning, Install & Service Guide (Spanish)
Need help with your TCx® 820?
Submit a Service Request- ${title}${badge}