YOUnifying Retail Experiences
With new innovations, YOU have the power to reimagine retail. YOU have the technology to combine physical and digital shopping into a single unified retail experience that delivers meaningful, personalized interactions with each shopper.
![](/wps/wcm/connect/marketing/bb271a47-a17d-4290-be82-cbc720aade23/g_feature-tcx-900.jpg?MOD=AJPERES&CACHEID=ROOTWORKSPACE.Z18_GAAC1A02N8ABE0AVD86G7Q0421-bb271a47-a17d-4290-be82-cbc720aade23-oYLEanV)
TCx® 900
![](/wps/wcm/connect/marketing/7c88345d-8850-4034-8367-bda9834a0495/g_elera-product-logo.png?MOD=AJPERES&CACHEID=ROOTWORKSPACE.Z18_GAAC1A02N8ABE0AVD86G7Q0421-7c88345d-8850-4034-8367-bda9834a0495-owwBv4y)
ELERA™
OUR INDUSTRIES
Where We Excel
Every shopper deserves the best possible customer experience, and retailers should feel empowered to deliver that. Retailers need to find ways to provide both meaningful experiences and create new ones that build lasting connections with shoppers.
Latest at Toshiba
The Role A.I. Plays in Personalizing Retail Shopping
Toshiba Global Commerce Solutions Sponsors Retailers Lounge at the Retail Technology Show 2024
No Man's Land of Innovation: Overcoming Hesitations in Embracing Innovation
Toshiba at EuroCIS: Delivering Solutions to Empower Retailers to Go Beyond
Metcalfe’s Market Expands Adoption of Self-Checkout with Toshiba, North Country Business Products, and LOC Software
6 Ways Leadership Support Fuels Retail Innovation
Toshiba In Action
Our Statistics
Toshiba is the global market share leader in retail store technology. As retail’s first choice for integrated in-store solutions, our innovative commerce technology enhances customer engagement, transforms in-store experience, and accelerates digital transformation. Together, with a global team of dedicated business partners, we advance the future of retail.
#1
205k +
2.8 mil +
#2
Check out the latest from Toshiba
Stay up-to-date on Toshiba’s insights.
See Our Solutions in ActionOur products
Featured Solutions
Every day, we strive to help retailers implement new systems, tailor solutions to meet new business needs and find ways to operate their stores more efficiently. From idea to execution, our mission is to help make you be a great merchant.
![](/wps/wcm/connect/marketing/41fe2615-f53b-416e-89c4-70461a4a98d9/g_featured-solutions%281%29.png?MOD=AJPERES&CACHEID=ROOTWORKSPACE.Z18_GAAC1A02N8ABE0AVD86G7Q0421-41fe2615-f53b-416e-89c4-70461a4a98d9-oslMHTs)
![](/wps/wcm/connect/marketing/325d4c11-e4f2-4bdf-83a3-3446b5aab33f/Software-Cross-sell-ELERA.jpg?MOD=AJPERES&CACHEID=ROOTWORKSPACE.Z18_GAAC1A02N8ABE0AVD86G7Q0421-325d4c11-e4f2-4bdf-83a3-3446b5aab33f-oscqcwC)
Commerce Solutions
![](/wps/wcm/connect/marketing/6a330f93-52c1-45f3-a6bc-a2f3d7820f7f/Software-Cross-sell-ELERA-Pay.jpg?MOD=AJPERES&CACHEID=ROOTWORKSPACE.Z18_GAAC1A02N8ABE0AVD86G7Q0421-6a330f93-52c1-45f3-a6bc-a2f3d7820f7f-oscq9D6)
ELERA™ Platform Solutions
![](/wps/wcm/connect/marketing/fa5ce06c-20f5-4e4f-84b4-b70abe6c31f3/g_managed-187x172.png?MOD=AJPERES&CACHEID=ROOTWORKSPACE.Z18_GAAC1A02N8ABE0AVD86G7Q0421-fa5ce06c-20f5-4e4f-84b4-b70abe6c31f3-oscpVWL)
Managed Services
![](/wps/wcm/connect/marketing/7a9c236a-3fdb-48c2-879d-27bae9cf3635/Software-Cross-sell-TCxSky.jpg?MOD=AJPERES&CACHEID=ROOTWORKSPACE.Z18_GAAC1A02N8ABE0AVD86G7Q0421-7a9c236a-3fdb-48c2-879d-27bae9cf3635-oscpCDc)
Operating Systems
![](/wps/wcm/connect/marketing/928c2f78-85de-410c-9772-0de43575fd0d/g_point-of-sales-187x172.png?MOD=AJPERES&CACHEID=ROOTWORKSPACE.Z18_GAAC1A02N8ABE0AVD86G7Q0421-928c2f78-85de-410c-9772-0de43575fd0d-osfHey9)
Point of Sale
![](/wps/wcm/connect/marketing/ecaffe57-0440-4acd-87b8-74b946ec0af3/g_self-service-187x172.png?MOD=AJPERES&CACHEID=ROOTWORKSPACE.Z18_GAAC1A02N8ABE0AVD86G7Q0421-ecaffe57-0440-4acd-87b8-74b946ec0af3-osfHFEU)
Self-Service
![](/wps/wcm/connect/marketing/57a668db-4b70-4062-872d-fcce6cbf71d0/g_tiles-desktop-cta-left%281%29.png?MOD=AJPERES&CACHEID=ROOTWORKSPACE.Z18_GAAC1A02N8ABE0AVD86G7Q0421-57a668db-4b70-4062-872d-fcce6cbf71d0-owwsFTf)
![](/wps/wcm/connect/marketing/88223095-1428-4fd9-89b6-b9190dc42375/g_tiled-mobile-tablet-cta%281%29.png?MOD=AJPERES&CACHEID=ROOTWORKSPACE.Z18_GAAC1A02N8ABE0AVD86G7Q0421-88223095-1428-4fd9-89b6-b9190dc42375-owwsFTf)
ELERA TM
Using ELERA’s combination of microservices, IoT and touchpoints, and data, retailers can obtain insights into their customers, predict emerging trends, and create recommendations for customers based on their purchase history. This intelligent data enables retailers to deliver more efficient shopping experiences that eliminate unnecessary friction, reach more customers on their terms, and proactively meet shoppers' needs.
ELERA™![](/wps/wcm/connect/marketing/55bab713-b698-4d6b-bda9-1eed307d20e6/g_tiles-desktop-cta-right%281%29.png?MOD=AJPERES&CACHEID=ROOTWORKSPACE.Z18_GAAC1A02N8ABE0AVD86G7Q0421-55bab713-b698-4d6b-bda9-1eed307d20e6-owwsFTf)